SAC-5P- 1,5-290/M12FSL FE
-
Power cable
1424601
Power cable, 5-position, PUR halogen-free, gray RAL 7001, free cable end, on Socket straight M12, coding: L, cable length: 1.5 m, For direct current up to 12 A/63 V
Product details
| Product type | Power cable |
| Application | Energy supply |
| Number of positions | 5 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | L |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | V0 |
| Material of grip body | PP |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 63 V DC |
| Nominal current IN | 12 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket straight M12 |
| Coding type | L (Power) |
| Cable length | 1.5 m |
| PUR halogen-free gray [290] | |
| Dimensional drawing |
|
| Cable weight | 100 kg/km |
| UL AWM Style | 20549 / 10493 (80°C/300 V) |
| Shielded | no |
| Cable type | PUR halogen-free gray [290] |
| Conductor structure, voltage supply | 44x 0.20 mm |
| AWG power supply | 16 |
| Conductor cross-section | 5x 1.5 mm² |
| Wire diameter incl. insulation | 2.2 mm ±0.05 mm |
| External cable diameter | 7.50 mm ±0.25 mm |
| Outer sheath, material | PUR |
| External sheath, color | gray RAL 7001 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | brown, white, blue, black, pink |
| Thickness, insulation | ≥ 0.26 mm |
| Thickness, outer sheath | approx. 0.70 mm |
| Max. conductor resistance | ≤ 14.1 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
| Nominal voltage, cable | ≤ 300 V AC |
| Test voltage | ≥ 3000 V AC (Spark test) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 38 mm |
| Smallest bending radius, movable installation | 75 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
| Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: 500000, Torsional frequency: 35 cycles/min. |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| according to IEC 60754-1 | |
| Flame resistance | in accordance with UL 758/1581 FT2 |
| complying with IEC 60332-2-2 | |
| Resistance to oil | according to DIN EN 60811-404, 168 h at 100 °C |
| Other resistance | Hydrolysis and microbe resistant as per VDE 0282 section 10 |
| Low adhesion | |
| abrasion-resistant | |
| Resistant to salt water | |
| Ambient temperature (operation) | -50 °C ... 85 °C (cable, fixed installation) |
| -30 °C ... 85 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
| Ambient temperature (operation) (Cable, fixed installation) | -50 °C ... 85 °C (cable, fixed installation) |
| Ambient temperature (operation) (Cable, flexible installation) | -30 °C ... 85 °C (Cable, flexible installation) |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-111 |
| Item number | 1424601 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF05 |
| Product key | AF1CDP |
| GTIN | 4055626375267 |
| Weight per piece (including packing) | 183.72 g |
| Weight per piece (excluding packing) | 213.73 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060327 |
| ECLASS-15.0 | 27060327 |
ETIM
| ETIM 10.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PROT M12 MS PWR - Screw plug 1092802
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
WP-EC TPE HF 13,0 BK - Transition sleeve from hose to cable 3240975
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D16 - Tool 1200305
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX-D 16 - Stripping tool 1212173
-
WIREFOX-D 40 - Stripping tool 1212161
-
WIREFOX 10 - Stripping tool 1212150
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Protection against mismatching, thanks to special L-coding
Our standard: robust halogen-free PUR cable
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057