SAC-4P-M12MSS/ 5,0-PUR/FSS PE
-
Power cable
1416409
Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: S, on Socket straight M12, coding: S, cable length: 5 m, for AC current up to 12 A/690 V
Product details
| Product type | Power cable |
| Application | Energy supply |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | S |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | V0 |
| Material of grip body | PP |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 690 V AC |
| Nominal current IN | 12 A |
| Mechanical data | |
| Insertion/withdrawal cycles | > 100 |
| Connection 1 | |
| Type | Plug straight M12 |
| Coding type | S (Power) |
| Connection 2 | |
| Type | Socket straight M12 |
| Coding type | S (Power) |
| Cable length | 5 m |
| PUR halogen-free black [PUR] | |
| Cable weight | 92 kg/km |
| UL AWM Style | 80°C/1000 V |
| Number of positions | 4 |
| Shielded | no |
| Cable type | PUR halogen-free black [PUR] |
| Conductor structure, voltage supply | 44x 0.20 mm |
| AWG power supply | 16 |
| Conductor cross-section | 4x 1.5 mm² |
| Wire diameter incl. insulation | 2.35 mm ±0.05 mm |
| External cable diameter | 7.40 mm ±0.25 mm |
| Outer sheath, material | PUR |
| External sheath, color | black-gray RAL 7021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | black 1, black 2, black 3, green/yellow |
| Thickness, insulation | ≥ 0.31 mm |
| Thickness, outer sheath | approx. 0.85 mm |
| Overall twist | 4 wires, twisted |
| Max. conductor resistance | ≤ 14.1 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
| Nominal voltage, cable | ≤ 1000 V AC |
| Test voltage | ≥ 10000 V AC (Spark test) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 37 mm |
| Smallest bending radius, movable installation | 74 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
| Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: 500000, Torsional frequency: 35 cycles/min. |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| in accordance with DIN EN 50267-2-1 | |
| Flame resistance | According to UL 758/1581 (Cable Flame) |
| in accordance with UL 758/1581 FT2 | |
| according to DIN EN 60332-2-2 | |
| Resistance to oil | according to DIN EN 60811-404, 168 h at 100 °C |
| according to UL 758, 168 h at 60 °C | |
| Other resistance | Hydrolysis and microbe resistant as per VDE 0282 section 10 |
| Low adhesion | |
| abrasion-resistant | |
| Resistant to salt water | |
| Ambient temperature (operation) | -50 °C ... 85 °C (cable, fixed installation) |
| -30 °C ... 85 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 (without preloading, as additional test in accordance with IEC 60529) | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-111 |
| Item number | 1416409 |
| Packing unit | 1 pc |
| Minimum order quantity | 25 pc |
| Note | Made to order (non-returnable) |
| Product key | AF1CCP |
| GTIN | 4055626073132 |
| Weight per piece (including packing) | 586.1 g |
| Weight per piece (excluding packing) | 586.1 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060327 |
| ECLASS-15.0 | 27060327 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
PROT-M12 FS-PA-CHAIN - Sealing cap 1430873
-
PROT-M12 FS - Sealing cap 1560251
-
SAC BIT M12-D16 - Tool 1200305
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
B-STIFT - Marker pen 1051993
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Protection against incorrect connection using special S-coding
Our standard: robust halogen-free PUR cable
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057