SAC-5P-M12MSL/ 1,5-280 FE SH
-
Power cable
1414884
Power cable, 5-position, PUR halogen-free, gray RAL 7001, shielded (Advanced Shielding Technology), Plug straight M12, coding: L, on free cable end, cable length: 1.5 m, for direct current up to 16 A/63 V
Product details
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Protection against mismatching, thanks to special L-coding
Shield power reliably – 360° shielding to reduce electromagnetic loads
Our standard: robust halogen-free PUR cable