SAC-3P-M12MRS/10,0-PVC PE
-
Power cable
1411643
Power cable, 3-position, PVC, black, Plug angled M12, coding: S, on free cable end, cable length: 10 m, For alternating current up to 16 A/690 V
Product details
| Product type | Power cable |
| Application | Energy supply |
| Number of positions | 3 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | S |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | V0 |
| Material of grip body | PP |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 690 V AC |
| Nominal current IN | 16 A |
| Mechanical data | |
| Insertion/withdrawal cycles | > 100 |
| Connection 1 | |
| Type | Plug angled M12 |
| Coding type | S (Power) |
| Connection 2 | |
| Type | free cable end |
| Cable length | 10 m |
| PVC black [PVC] | |
| Dimensional drawing |
|
| Cable weight | 80 kg/km |
| UL AWM Style | 2517 (105 °C / 300 V) |
| Number of positions | 3 |
| Shielded | no |
| Cable type | PVC black [PVC] |
| Conductor structure, voltage supply | 30x 0.25 mm |
| AWG power supply | 16 |
| Conductor cross-section | 3x 1.5 mm² |
| Wire diameter incl. insulation | 2.4 mm ±0.1 mm |
| External cable diameter | 6.80 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | black |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | black 1, black 2, green/yellow |
| Overall twist | 3 wires, twisted |
| Max. conductor resistance | ≤ 13.3 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 10 MΩ*km (at 20 °C) |
| Nominal voltage, cable | 300 V AC |
| Test voltage | 2000 V AC |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 12 x D |
| Smallest bending radius, fixed installation | 34 mm |
| Smallest bending radius, movable installation | 82 mm |
| Flame resistance | according to IEC 60332-1 |
| According to DIN EN 60332-1-2 | |
| According to VW-1 | |
| According to FT1 | |
| Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
| -5 °C ... 90 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 (without preloading, as additional test in accordance with IEC 60529) | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-111 |
| Item number | 1411643 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF05 |
| Product key | AF1CBB |
| GTIN | 4046356937474 |
| Weight per piece (including packing) | 871.4 g |
| Weight per piece (excluding packing) | 871.4 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27060327 |
| ECLASS-15.0 | 27060327 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
PROT-M12 FS-PA-CHAIN - Sealing cap 1430873
-
WP-EC TPE HF 13,0 BK - Transition sleeve from hose to cable 3240975
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
SAC BIT M12-D16 - Tool 1200305
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX-D 16 - Stripping tool 1212173
-
WIREFOX-D 40 - Stripping tool 1212161
-
WIREFOX 10 - Stripping tool 1212150
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Protection against incorrect connection using special S-coding
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057