VS-ASI-FC-TPE-UL-YE 100M
-
Flat cable
1404922
AS-Interface TPE flat conductor with UL in yellow, 2 x 1.5 mm2, 100 m ring
AS-Interface TPE flat conductor with UL in yellow, 2 x 1.5 mm2, 100 m ring
| Product type | Data cable by the meter |
| Number of positions | 2 |
| Transmission speed | 167 kbps |
| Signal type/category | AS-Interface, 167 kbps |
| Cable length | 100 m |
| Cable weight | 64 kg/km |
| Number of positions | 2 |
| Shielded | no |
| Conductor structure | 2 x 1.5 mm² |
| Conductor type | Flat cable |
| Conductor structure signal line | 84x 0.15 mm |
| AWG signal line | 16 |
| Conductor cross-section | 1.5 mm² |
| Wire diameter incl. insulation | 2.5 mm |
| Outer sheath, material | TPE |
| External sheath, color | lemon yellow RAL 1012 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | TPE |
| Single wire, color | brown, blue |
| Thickness, insulation | approx. 0.50 mm |
| Max. conductor resistance | ≤ 13.7 Ω/km |
| Insulation resistance | ≥ 1 MΩ*km |
| Nominal voltage, cable | 32 V |
| Test voltage | 2000 V |
| Smallest bending radius, fixed installation | ≥ 6 mm (one-time) |
| Dynamic load capacity (bending) | Max. bending cycles: 8000000, Bending radius: 75 mm, Traversing direction: horizontal, above the broadside, Traversing rate: 4 m/s, Acceleration: 4 m/s² |
| Max. bending cycles: 10000000, Bending radius: 50 mm, Traversing direction: vertical, above the broadside | |
| Halogen-free | no |
| Flame resistance | UL 1581, Sec. 1061 (Cable Flame) |
| IEC 60332-1-2 | |
| Resistance to oil | UL 1581, Sec. 480 (60 °C) |
| Other resistance | UV resistant |
| Special properties | UL-Style 2103 |
| CSA-File LL55255-42 | |
| Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
| -30 °C ... 105 °C (Cable, flexible installation) |
| Ambient conditions | |
| Ambient temperature (operation) (Cable, flexible installation) | -30 °C ... 105 °C (Flexibly installed) |
| Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 105 °C (fixed routing) |
| Ambient temperature (storage/transport) | -40 °C ... 105 °C |
| Item number | 1404922 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF11 |
| Product key | AF1LFA |
| GTIN | 4046356339230 |
| Weight per piece (including packing) | 6,671 g |
| Weight per piece (excluding packing) | 6,415 g |
| Customs tariff number | 85444995 |
| Country of origin | DE |
| ECLASS-13.0 | 27061801 |
| ECLASS-15.0 | 27061801 |
| ETIM 10.0 | EC003249 |
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 36.61 kg CO2e |