SAC-5P-M12MS/ 5,0-817/M12FS YE
-
Sensor/actuator cable
1090390
Sensor/actuator cable, 5-position, PUR halogen-free, welding sputter-resistant, yellow, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 5 m
Product details
| Product type | Sensor/actuator cable |
| Number of positions | 5 |
| No. of cable outlets | 1 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Status display | no |
| Status display present | no |
| Conductor connection | |
| Tightening torque | 0.2 Nm |
| Connection 1 | |
| Type | Plug straight M12 |
| Number of positions | 5 |
| Coding type | A |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 5 |
| Coding type | A |
| Cable length | 5 m |
| PUR, halogen-free, highly flexible, welding-sputter-resistant, yellow [817] | |
| UL AWM Style | 20549 (80°C/300 V) |
| Number of positions | 5 |
| Shielded | no |
| Cable type | PUR, halogen-free, highly flexible, welding-sputter-resistant, yellow [817] |
| Conductor structure signal line | 42x 0.10 mm |
| AWG signal line | 22 |
| Conductor cross-section | 5x 0.34 mm² |
| Wire diameter incl. insulation | 1.55 mm ±0.05 mm (Signal line) |
| External cable diameter | 6.90 mm ±0.1 mm |
| Outer sheath, material | PUR |
| External sheath, color | yellow |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | brown, white, blue, black, gray |
| Overall twist | 5 wires around filler to the core |
| Max. conductor resistance | approx. 57 Ω/km |
| Insulation resistance | ≥ 20 MΩ*km |
| Nominal voltage, cable | 300 V (Peak value, not for high-power applications) |
| Test voltage | 3000 V (Spark test) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 35 mm |
| Smallest bending radius, movable installation | 69 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s², Ambient temperature: ≤ 60 °C |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| Flame resistance | in acc. with UL FT-2 |
| Other resistance | hydrolysis and microbe resistant |
| Special properties | Sheath resistant to welding beads, can be recycled, matt, without adhesion, wear-resistant, flame resistant and self-extinguishing |
| Free from silicone and cadmium | |
| Free of substances which would hinder coating with paint or varnish | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -25 °C ... 80 °C (Cable, flexible installation) | |
| ≤ 60 °C (cable, drag chain applications) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP68 | |
| Item number | 1090390 |
| Packing unit | 1 pc |
| Minimum order quantity | 25 pc |
| Note | Made to order (non-returnable) |
| Product key | AF1CDA |
| GTIN | 4055626901473 |
| Weight per piece (including packing) | 22.22 g |
| Weight per piece (excluding packing) | 22.22 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-M12-EXCLIP-M - Locking clip 1558988
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
PROT-M12 MS-PA-CHAIN - Screw plug 1430899
-
SAC-M12-EXCLIP-F - Locking clip 1558991
-
B-STIFT - Marker pen 1051993
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057