FDX 20 series DIN rail splice box, equipped with 12x LC duplex couplings, fully assembled and ready for splicing, with pre-assembled 900 µm pigtails (OM4) and splice holder (for separately sold shrink and crimp splice protection) on a patented splice comb made from powder-coated sheet steel. Cable insertion possible via cable gland either at the top or bottom. Housing (2-part) prepared for DIN rail mounting through rear-side adapter (this can also be mounted on the side).
Scope of supply:
DIN rail housing with integrated splice comb (mounted), equipped with 12x LC duplex couplings, 24x pigtails (OM4), 2x splice holder, 1x cable gland (M20x1.5)
FOC-FDX20-PP-LCQ6-OM4-PT9 A05
-
Splice box
1083300
Splice box, Rail-mountable module, Ethernet, connection method: Splicing, material: Metal, degree of protection: IP20, housing size: 1, color: gray
This product needs further products for operation.
Mandatory accessories
Product details
cUL Listed
Approval ID: E335024-20250729Compatible products
Your advantages
Intuitive front-panel operation and clear control cabinet layout thanks to uniform design
Flexible DIN rail mounting possible in six positioning directions
Suitable for industrial applications
Continuously reliable data connection, thanks to extensively tested components
Snap-on mounting on standard DIN rails NS 35/7.5 or NS 35/15
Perfectly sized and patented pigtail tray for convenient splicing and compact bending radii.
Particularly suitable for fusion splicing
For easy field connection