GOF universal cable; 24-wire; mini breakout cable for fixed installation
FOC-OE-OE-GMB-U-OM4-24/...
-
FO cable
1286208
GOF universal cable, 24-wire, mini breakout cable for fixed installation, non-metallic rodent protection, can be easily stripped, UV-resistant, high mechanical and thermal stability, low smoke, halogen-free and self-extinguishing, improved tread resistance, longitudinally and transversely watertight
Product details
Product type | Data cable by the meter |
Application | Outdoors and indoors |
Number of positions | 24 |
Transmission medium | FO |
Transmission speed | 10 Gbps |
Outer sheath, material | LSHF (FRNC) |
Cable type | Universal cable |
Cable type | Mini breakout cable |
Cable abbreviation | U-VQ(ZN)BH |
External cable diameter | 8.50 mm |
Outer sheath, material | LSHF (FRNC) |
External sheath, color | violet |
External sheath, strain relief elements | Aramide/glass fibers |
Outer sheath, rodent protection | metal-free |
Wire diameter incl. insulation | 900 µm (50 µm) |
Smallest bending radius, fixed installation | 60 mm |
Smallest bending radius, movable installation | 60 mm |
Number of bending cycles | 1000 |
Bending radius | 60 mm |
Tensile strength short-term/long-term | 1400 N / 700 N |
Lateral pressure short term | 2000.00 N/cm |
Impact strength | 10 J |
Halogen-free | yes |
Resistance to oil | no |
Flame resistance | yes, in accordance with IEC 60332-1-2 |
FO cable | |
Number of fibers | 24 |
Fiber | Quartz glass |
Fiber type | Multi-mode fiberglass |
Transmission medium | Multi-mode fiberglass |
Wavelength | 850 / 1300 nm |
Tensile strength short-term/long-term | 1400 N / 700 N |
Mechanical data | |
Max. bending cycles | 1000 |
Ambient conditions | |
Impact strength | 10 J |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -20 °C ... 60 °C |
Resistance to UV radiation | yes |
Resistance to oil | no |
Flame resistance | yes, in accordance with IEC 60332-1-2 |
Resistance to oil | no |
cable layer type | Outdoors and indoors |
Item number | 1286208 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AB50 |
Product key | ABNICC |
Customs tariff number | 85447000 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27061803 |
ETIM
ETIM 9.0 | EC000034 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FOC-C-LCD-MM - FO connectors 1089521
-
FOC-TOOL-SET-GOF - Tool set 1089515
-
FOC-C-LCD-MM - FO connectors 1089521
-
FOC-C-SCD-MM - FO connectors 1089518
-
FOC-FDX20-FR19-LCD12-OM4-PT9 - Splice box 1145415
-
FOC-FDX20-FR19-LCD24-OM4-PT9 - Splice box 1145413
-
FOC-FDX20-FR19-SCD12-OM4-PT9 - Splice box 1145406
-
FOC-FDX20-FR19-SCD24-OM4-PT9 - Splice box 1145403
-
FOC-FDX20-PP-LCD6-OM4-PT9 - Splice box 1019712
-
FOC-FDX20-PP-LCQ6-OM4-PT9 - Splice box 1019708
-
FOC-FDX20-PP-SCD6-OM4-PT9 - Splice box 1019698
Your advantages
Robust universal cable for indoor and outdoor installation enables maximum flexibility for your application
Particularly suitable for assembly with connectors
CPR certification fire protection class Dca
Resilient, thanks to ozone and UV resistance, rodent protection, and longitudinal water tightness
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057