SAC-2P-15,0-PUR/DTFS
-
Sensor/actuator cable
1067136
Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight DEUTSCH DT06-2S Clip locking, coding: A, cable length: 15 m
Product details
| Product type | Sensor/actuator cable |
| Application | Mobile hydraulics |
| Number of positions | 2 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Flammability rating according to UL 94 | V2 |
| Material grommet GRP | Silicon |
| Material of grip body | TPU |
| Contact material | Cu alloy |
| Contact surface material | nickel-plated |
| Contact carrier material | PA 6.6 |
| Material for screw connection | not available |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 48 V DC | |
| Nominal current IN | 8 A |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket straight DEUTSCH DT06-2S Clip locking |
| Number of positions | 2 |
| Locking type | Clip locking |
| Coding type | A |
| Cable length | 15 m |
| PUR halogen-free black [PUR] | |
| Dimensional drawing |
|
| Cable weight | 33 kg/km |
| UL AWM Style | 20549 / 10493 (80°C/300 V) |
| Number of positions | 2 |
| Shielded | no |
| Cable type | PUR halogen-free black [PUR] |
| Conductor structure signal line | 42x 0.15 mm |
| AWG signal line | 18 |
| Conductor cross-section | 2x 0.75 mm² (Signal line) |
| Wire diameter incl. insulation | 1.69 mm ±0.05 mm (Signal line) |
| External cable diameter | 4.80 mm ±0.15 mm |
| Outer sheath, material | PUR |
| External sheath, color | black-gray RAL 7021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | brown, blue |
| Thickness, insulation | ≥ 0.21 mm |
| Thickness, outer sheath | ≥ 0.38 mm |
| Overall twist | 2 wires, twisted |
| Max. conductor resistance | ≤ 26 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
| Nominal voltage, cable | ≤ 300 V AC |
| Test voltage | ≥ 3000 V AC (Spark test) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 24 mm |
| Smallest bending radius, movable installation | 48 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 48 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| in accordance with DIN EN 50267-2-1 | |
| Flame resistance | according to UL 758/1581 (horizontal) |
| in accordance with UL 758/1581 FT2 | |
| according to DIN EN 60332-2-2 | |
| Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
| according to UL 758, 168 h at 60 °C | |
| Other resistance | hydrolysis and microbe resistant |
| partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
| Low adhesion | |
| abrasion-resistant | |
| Special properties | flexible |
| Flexible cable conduit capable | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -25 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) (male connector/female connector) | -20 °C ... 85 °C (Plug / socket) |
| Item number | 1067136 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF19 |
| Product key | AF1DWA |
| GTIN | 4055626736136 |
| Weight per piece (including packing) | 510 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85444290 |
| Country of origin | SK |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
ETIM
| ETIM 10.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 12366edc-303b-4041-b2dd-a4c8391b846b |
| EF3.1 Climate Change | |
| CO2e kg | 3.224 kg CO2e |
Compatible products
-
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX SAC-1 - Stripping tool 1212757
-
WIREFOX SAC - Stripping tool 1212623
-
WIREFOX 10 - Stripping tool 1212150
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057