Compact DIN rail adapter with optional overall shielding braid, with dust protection cover, one-piece design
NBC-PP-G1PGY
-
DIN rail adapter
1041740
DIN rail adapter, connection method: Quick connection, material: PC-GF10, degree of protection: IP20, without assembled modules
This product needs further products for operation.
Mandatory accessories
Product details
| Notes on operation | without assembled modules |
| Product type | Patch panel |
| Set comprises | 1100077 NBC-PP-J1PGY-S/R4IDC8 |
| Number of module slots | 1 |
| Number of slots | 1 |
| Contact resistance per contact pair | ≤ 5 mΩ |
| Contact resistance | ≤ 5 mΩ (Shield-ground, optional) |
| Connection method | Quick connection |
| Width | 18 mm |
| Height | 80 mm |
| Depth | 64.6 mm |
| Material | PP (Dust protection flap) |
| Flammability rating according to UL 94 | V0 |
| Housing material | PC-GF10 |
| Contact material | CuSn6 |
| Contact surface material | Tin |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Ambient temperature (operation) | -10 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 60 °C |
| Mounting type | DIN rail mounting |
| Assembly note | Dust cover not compatible with FO module inserts |
| Item number | 1041740 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AB18 |
| Product key | ABNLAA |
| GTIN | 4055626598666 |
| Weight per piece (including packing) | 30 g |
| Weight per piece (excluding packing) | 29.4 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440392 |
| ECLASS-15.0 | 27440318 |
ETIM
| ETIM 10.0 | EC002597 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.775 kg CO2e |
Compatible products
-
CUC-I-J1ZNI-S/R4IDC8 - RJ45 jack insert 1417274
-
CUC-I-D1ZNI-S/R4GC8 - RJ45 coupling 1041760
-
FOC-I-D1PGY-S/MPAGC - FO coupling 1041820
-
FOC-I-D1PGY-S/MPBGC - FO coupling 1041840
-
NBC-PP-P1PGY:10 - Dust protection cover 1041860
-
NBC-PP-F1PWH:10 - Plug Guard Security Frame 1041881
-
NBC-PP-A1PRD:10 - Port Guard Security Element 1041900
-
UC-TMF 16 - Marker for terminal blocks 0819262
-
UC-TMF 16 CUS - Marker for terminal blocks 0824678
-
NS 35/ 7,5 PERF 1155MM - DIN rail perforated 1207666
-
FL DIN RA - DIN rail adapter 2891053
-
FOC-I-D1PGN-S/LCGCSM - FO coupling 1041780
-
FOC-I-D1PGR-S/SCGCSM - FO coupling 1041800
-
UC-TMF 16 VT - Marker for terminal blocks 0822699
-
UC-TMF 16 YE - Marker for terminal blocks 0819259
-
UC-TMF 16 RD CUS - Marker for terminal blocks 0824682
-
UC-TMF 16 GN - Marker for terminal blocks 0817921
-
UC-TMF 16 BU CUS - Marker for terminal blocks 0824679
-
UC-TMF 16 OG - Marker for terminal blocks 0817811
-
UC-TMF 16 OG CUS - Marker for terminal blocks 0824681
-
UC-TMF 16 VT CUS - Marker for terminal blocks 0824683
-
UC-TMF 16 BU - Marker for terminal blocks 0817905
-
UC-TMF 16 YE CUS - Marker for terminal blocks 0824684
-
UC-TMF 16 GN CUS - Marker for terminal blocks 0824680
-
UC-TMF 16 RD - Marker for terminal blocks 0817824
Your advantages
Compact design
For distributing copper and fiber optic cabling
Front release without special tool
Assembly without special tools
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057