CUC-I-D1ZNI-S/R4GC8 - RJ45 coupling
1041760

RJ45 coupling, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: Metal, connection method: Coupling, cable outlet: straight, Adapter-free design, Ethernet

Product details









Compatible products



Your advantages

Compact design
Assembly without special tools
CAT6A in accordance with ISO/IEC 11801
Rugged design
360° shielding
Adapter-less integration of module inserts
10 Gbps