CDC-MP 0,14-0,5
-
Crimp contact
1016664
Crimp contact
Product details
Note on application | The crimp contacts may only be processed with approved crimping tools. |
Note regarding documentation | The crimp heights depend on the crimping tool used. You can find the values in the tool documentation. |
Product type | Crimp contact |
Product family | CDC-MP |
Connection method | Crimp connection |
Contact connection type | Socket |
Stripping length | 3 mm |
Conductor cross section flexible | 0.14 mm² ... 0.5 mm² |
Conductor cross section AWG | 26 ... 20 |
Contact surface | Tin Sn |
Contact surface material | Tin |
Metal surface terminal point (top layer) | Tin (2 - 4 µm Sn) |
Metal surface contact area (top layer) | Tin (2 - 4 µm Sn) |
Surface characteristics | hot-dip tin-plated |
Contact material | Cu alloy |
Nominal current IN | 6 A |
Type of packaging | Bulk goods |
Item number | 1016664 |
Packing unit | 100 pc |
Minimum order quantity | 100 pc |
Note | Made to order (non-returnable) |
Sales key | AA03 |
Product key | AACDCA |
GTIN | 4055626499017 |
Weight per piece (including packing) | 0.13 g |
Weight per piece (excluding packing) | 0.1 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27460403 |
ECLASS-15.0 | 27460403 |
ETIM
ETIM 9.0 | EC000796 |
UNSPSC
UNSPSC 21.0 | 39121500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CDDC 1,5/ 2-PV-3,5 - Direct connector 1016515
-
CDDC 1,5/ 3-PV-3,5 - Direct connector 1016513
-
CDDC 1,5/ 4-PV-3,5 - Direct connector 1016512
-
CDDC 1,5/ 5-PV-3,5 - Direct connector 1016516
-
CDDC 1,5/ 6-PV-3,5 - Direct connector 1016517
-
CDDC 1,5/ 7-PV-3,5 - Direct connector 1016518
-
CDDC 1,5/ 8-PV-3,5 - Direct connector 1016519
-
CDDC 1,5/ 9-PV-3,5 - Direct connector 1016520
-
CDDC 1,5/10-PV-3,5 - Direct connector 1016521
-
CDDC 1,5/11-PV-3,5 - Direct connector 1016510
-
CDDC 1,5/12-PV-3,5 - Direct connector 1016522
-
CDDC 1,5/13-PV-3,5 - Direct connector 1016523
-
CDDC 1,5/14-PV-3,5 - Direct connector 1016524
-
CDDC 1,5/15-PV-3,5 - Direct connector 1016525
-
CDDC 1,5/16-PV-3,5 - Direct connector 1016526
-
CDDC 2,5/ 2-PV-5,0 - Direct connector 1016293
-
CDDC 2,5/ 3-PV-5,0 - Direct connector 1016292
-
CDDC 2,5/ 4-PV-5,0 - Direct connector 1016290
-
CDDC 2,5/ 5-PV-5,0 - Direct connector 1016289
-
CDDC 2,5/ 6-PV-5,0 - Direct connector 1016288
-
CDDC 2,5/ 7-PV-5,0 - Direct connector 1016286
-
CDDC 2,5/ 8-PV-5,0 - Direct connector 1016285
-
CDDC 2,5/ 9-PV-5,0 - Direct connector 1016280
-
CDDC 2,5/10-PV-5,0 - Direct connector 1016279
-
CDDC 2,5/11-PV-5,0 - Direct connector 1016278
-
CDDC 2,5/12-PV-5,0 - Direct connector 1016277
-
CDDC 2,5/13-PV-5,0 - Direct connector 1016276
-
CDDC 2,5/14-PV-5,0 - Direct connector 1016274
-
CDDC 2,5/15-PV-5,0 - Direct connector 1016273
-
CDDC 2,5/16-PV-5,0 - Direct connector 1016272
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057