CDC-MP 1,5-2,5
-
Crimp contact
1016660
Crimp contact, nominal current: 12 A, contact connection type: Socket, connection method: Crimp connection, contact surface: Tin, type of packaging: Bulk goods, product range: CDC-MP
Product details
| Note on application | The crimp contacts may only be processed with approved crimping tools. |
| Note regarding documentation | The crimp heights depend on the crimping tool used. You can find the values in the tool documentation. |
| Product type | Crimp contact |
| Product family | CDC-MP |
| Connection method | Crimp connection |
| Contact connection type | Socket |
| Stripping length | 4 mm |
| Conductor cross-section flexible | 1.5 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 16 ... 14 |
| Contact surface | Tin Sn |
| Contact surface material | Tin |
| Metal surface terminal point (top layer) | Tin (2 - 4 µm Sn) |
| Metal surface contact area (top layer) | Tin (2 - 4 µm Sn) |
| Surface characteristics | hot-dip tin-plated |
| Contact material | Cu alloy |
| Nominal current IN | 12 A |
| Type of packaging | Bulk goods |
| Item number | 1016660 |
| Packing unit | 100 pc |
| Minimum order quantity | 100 pc |
| Note | Made to order (non-returnable) |
| Sales key | AA03 |
| Product key | AACDCA |
| GTIN | 4055626498423 |
| Weight per piece (including packing) | 0.22 g |
| Weight per piece (excluding packing) | 0.203 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27460403 |
| ECLASS-15.0 | 27460403 |
ETIM
| ETIM 10.0 | EC000796 |
UNSPSC
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CDDC 2,5/ 2-PV-5,0 - Direct connector 1016293
-
CDDC 2,5/ 3-PV-5,0 - Direct connector 1016292
-
CDDC 2,5/ 4-PV-5,0 - Direct connector 1016290
-
CDDC 2,5/ 5-PV-5,0 - Direct connector 1016289
-
CDDC 2,5/ 6-PV-5,0 - Direct connector 1016288
-
CDDC 2,5/ 7-PV-5,0 - Direct connector 1016286
-
CDDC 2,5/ 8-PV-5,0 - Direct connector 1016285
-
CDDC 2,5/ 9-PV-5,0 - Direct connector 1016280
-
CDDC 2,5/10-PV-5,0 - Direct connector 1016279
-
CDDC 2,5/11-PV-5,0 - Direct connector 1016278
-
CDDC 2,5/12-PV-5,0 - Direct connector 1016277
-
CDDC 2,5/13-PV-5,0 - Direct connector 1016276
-
CDDC 2,5/14-PV-5,0 - Direct connector 1016274
-
CDDC 2,5/15-PV-5,0 - Direct connector 1016273
-
CDDC 2,5/16-PV-5,0 - Direct connector 1016272
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057