CDC-MP 1,5-2,5-R
-
Crimp contact
1016659
Crimp contact
Product details
Note on application | The crimp contacts may only be processed with approved crimping tools. |
Order information: | You can find ordering information for the approved crimping tool for automated conductor connections in the installation instructions in the Downloads section. |
Note regarding documentation | The crimp heights depend on the crimping tool used. You can find the values in the tool documentation. |
Product type | Crimp contact |
Product family | CDC-MP |
Connection method | Crimp connection |
Contact connection type | Socket |
Stripping length | 4 mm |
Conductor cross section flexible | 1.5 mm² ... 2.5 mm² |
Conductor cross section AWG | 16 ... 14 |
Contact surface | Tin Sn |
Contact surface material | Tin |
Metal surface terminal point (top layer) | Tin (2 - 4 µm Sn) |
Metal surface contact area (top layer) | Tin (2 - 4 µm Sn) |
Surface characteristics | hot-dip tin-plated |
Contact material | Cu alloy |
Nominal current IN | 12 A |
Type of packaging | Belt |
Item number | 1016659 |
Packing unit | 3,000 pc |
Minimum order quantity | 3,000 pc |
Note | Made to order (non-returnable) |
Sales key | AA03 |
Product key | AACDCA |
GTIN | 4055626498645 |
Weight per piece (including packing) | 2.22 g |
Weight per piece (excluding packing) | 0.21 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27460403 |
ECLASS-15.0 | 27460403 |
ETIM
ETIM 9.0 | EC000796 |
UNSPSC
UNSPSC 21.0 | 39121500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CDDC 2,5/ 3-PV-5,0 - Direct connector 1016292
-
CDDC 2,5/ 4-PV-5,0 - Direct connector 1016290
-
CDDC 2,5/ 5-PV-5,0 - Direct connector 1016289
-
CDDC 2,5/ 6-PV-5,0 - Direct connector 1016288
-
CDDC 2,5/ 7-PV-5,0 - Direct connector 1016286
-
CDDC 2,5/ 8-PV-5,0 - Direct connector 1016285
-
CDDC 2,5/ 9-PV-5,0 - Direct connector 1016280
-
CDDC 2,5/10-PV-5,0 - Direct connector 1016279
-
CDDC 2,5/11-PV-5,0 - Direct connector 1016278
-
CDDC 2,5/12-PV-5,0 - Direct connector 1016277
-
CDDC 2,5/13-PV-5,0 - Direct connector 1016276
-
CDDC 2,5/14-PV-5,0 - Direct connector 1016274
-
CDDC 2,5/15-PV-5,0 - Direct connector 1016273
-
CDDC 2,5/16-PV-5,0 - Direct connector 1016272
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057