SAC-4P-M12MRT/ 0,4-PUR/M12FRT - Power cable
1007371

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug angled M12, coding: T, on Socket angled M12, coding: T, cable length: 0.4 m, For direct current up to 12 A/63 V

Product details









Your advantages

Easy and safe: 100 % electrically tested plug-in components
Protection against incorrect connection using special T-coding
Our standard: robust halogen-free PUR cable