TMT (EX9,5)R
-
Marker for terminal blocks
0828295
Marker for terminal blocks, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: latching, snap into tall marker groove, for terminal block width: 30000 mm, Number of individual labels: 1, roll length: 30 m, text field height: 9.5 mm, text field width: 50000 mm
Product details
Product type | Klemmenmarker |
Pitch | 30000 mm |
Marking | |
Number of individual labels | 1 |
Number of individual labels per row | 1 |
Identification technology | Thermal transfer for rolls |
Height | 9.5 mm |
Depth | 0.5 mm |
Length of roll | 30.00 m |
Pitch | 30000 mm |
Text field | |
Text field width | 50000 mm |
Text field height | 9.5 mm |
RoHS compliant | yes |
Color | white (RAL 9010) |
Material | PVC |
Components | Silicone-free |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Specification | DIN EN ISO 1518-1:2019-10 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2013 (following) |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 100 °C (121 °C) | Test passed |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 80 °C |
Recommended storage conditions | 10 ... 30 °C / 40 ... 70 % relative humidity. Storage in the original packaging is recommended prior to processing. |
Recommended ambient temperature (storage/transport) | 10 °C ... 30 °C |
Recommended humidity (storage/transport) | 40 % ... 70 % |
Shelf life | 12 months (see packaging date) |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | latching |
Item number | 0828295 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BG11 |
Product key | BG2111 |
GTIN | 4046356483612 |
Weight per piece (including packing) | 428.88 g |
Weight per piece (excluding packing) | 428.88 g |
Customs tariff number | 39269097 |
Country of origin | FR |
ECLASS
ECLASS-13.0 | 27281101 |
ECLASS-15.0 | 27281101 |
ETIM
ETIM 9.0 | EC000761 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK E.300 US - Thermal transfer printer 1287021
-
THERMOMARK E.600 D US - Thermal transfer printer 1287040
-
THERMOMARK E.600 US - Thermal transfer printer 1287029
-
THERMOMARK ROLL 2.0 - Thermal transfer printer 1085260
-
THERMOMARK ROLL-CUTTER - Cutter 5146422
-
THERMOMARK E.300 DOUBLE - Thermal transfer printer 1472379
-
THERMOMARK E.CUTTER - Cutter 1234241
-
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
-
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
-
THERMOMARK ROLL - Thermal transfer printer 5146477
-
THERMOMARK X1.2 - Thermal transfer printer 5146231
-
THERMOMARK ROLL-ERH - Media hub 5146448
-
THERMOMARK-RIBBON 110-WMTB HF - Ink ribbon 5148007
-
TM-RIBBON 25 BK 102 - Ink ribbon 1053499
Your advantages
The TMT labeling range includes markers for all products with tall and flat marker grooves
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
The thermal transfer printer cutting units make it possible to trim precisely to the required length
Labeling service: Phoenix Contact can custom-label all TMT ... markers in accordance with your requirements
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057