VIP-PA-PWR/36XOE/ 4,0M/1756
-
Front adapter
2908861
VIP VARIOFACE front adapter, with assembled shielded round cable for ControlLogix® 1756 I/O, 1 x 36 single wires can be connected
Product details
| Product type | Front adapter |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (AC/DC) | ≤ 250 V AC/DC |
| Current (per single-core wire, 60°C) | ≤ 3 A |
| Current (per single-core wire, 40°C) | ≤ 4 A |
| Supported controller: ALLEN-BRADLEY ControlLogix | |
| Suitable I/O card | 1756-IB16D |
| 1756-IB16I | |
| 1756-IB32 | |
| 1756-IF16 | |
| 1756-IF8 | |
| 1756-IF8I | |
| 1756-IRT8I | |
| 1756-OB16D | |
| 1756-OB16I | |
| 1756-OB32 | |
| 1756-HSC | |
| 1756-IA16I | |
| 1756-IA32 | |
| 1756-IB16IF | |
| 1756-IB16ISOE | |
| 1756-IF16H | |
| 1756-IF4FXOF2F | |
| 1756-IF8H | |
| 1756-IF8IH | |
| 1756-IH16I | |
| 1756-IH16ISOE | |
| 1756-IM16I | |
| 1756-IR12 | |
| 1756-IT16 | |
| 1756-IV32 | |
| 1756-LSC8XIB8I | |
| 1756-OA16I | |
| 1756-OB16IEF | |
| 1756-OB16IEFS | |
| 1756-OB16IS | |
| 1756-OB8EI | |
| 1756-OF8I | |
| 1756-OF8IH | |
| 1756-OH8I | |
| 1756-OV32E | |
| 1756-OW16I | |
| 1756-OX8I | |
| 1756-IF16IH | |
| Controller level | |
| Connection method | Plug-in connection |
| Note | Can be plugged onto 36-pos. I/O modules |
| Field level | |
| Connection method | Single wires |
| Number of connections | 36 |
| Number of positions | 1 |
| Note | The wires are marked and fitted with ferrules |
| Cable | |
| Length | 4 m |
| Number of positions | 36 |
| Shielded | yes |
| Conductor type | Assembled shielded round cable |
| AWG signal line | 18 |
| Conductor cross-section | 36x 0.82 mm² |
| Wire diameter incl. insulation | 1.7 mm ±0.0254 |
| External cable diameter | 15.88 mm ±0.3 mm |
| Outer sheath, material | PVC |
| External sheath, color | gray |
| Conductor material | Tin-plated Cu litz wires |
| Cable resistance | ≤ 40 Ω/km (20 °C) |
| Insulation resistance | ≥ 20 MΩ*km (20 °C) |
| Smallest bending radius, fixed installation | 109.5 mm |
| Smallest bending radius, movable installation | 156.2 mm |
| Halogen-free | no |
| Flame resistance | UL VW-1 |
| CSA FT-1 | |
| 1X1.0 [PVC] | |
| Cable type | 1X1.0 [PVC] |
| Cable type | Front adapter with cable and 36 open cable ends |
| Color code: Single-core wire | |
| black | ControlLogix plug (1) = () |
| brown | ControlLogix plug (2) = () |
| red | ControlLogix plug (3) = () |
| orange | ControlLogix plug (4) = () |
| yellow | ControlLogix plug (5) = () |
| green | ControlLogix plug (6) = () |
| blue | ControlLogix plug (7) = () |
| violet | ControlLogix plug (8) = () |
| gray | ControlLogix plug (9) = () |
| white | ControlLogix plug (10) = () |
| white-black | ControlLogix plug (11) = () |
| white-brown | ControlLogix plug (12) = () |
| white-red | ControlLogix plug (13) = () |
| white-orange | ControlLogix plug (14) = () |
| white-yellow | ControlLogix plug (15) = () |
| white-green | ControlLogix plug (16) = () |
| white-blue | ControlLogix plug (17) = () |
| white-violet | ControlLogix plug (18) = () |
| white-gray | ControlLogix plug (19) = () |
| brown-black | ControlLogix plug (20) = () |
| brown-red | ControlLogix plug (21) = () |
| brown-orange | ControlLogix plug (22) = () |
| brown-yellow | ControlLogix plug (23) = () |
| brown-green | ControlLogix plug (24) = () |
| brown-blue | ControlLogix plug (25) = () |
| brown-violet | ControlLogix plug (26) = () |
| brown-gray | ControlLogix plug (27) = () |
| brown-white | ControlLogix plug (28) = () |
| green-black | ControlLogix plug (29) = () |
| green-brown | ControlLogix plug (30) = () |
| green-red | ControlLogix plug (31) = () |
| green-orange | ControlLogix plug (32) = () |
| green-blue | ControlLogix plug (33) = () |
| green-violet | ControlLogix plug (34) = () |
| green-gray | ControlLogix plug (35) = () |
| green-white | ControlLogix plug (36) = () |
| Ambient conditions | |
| Degree of protection (IP20) | IP20 |
| Ambient temperature (operation) | 0 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | < 2000 m |
| UL data | |
| Max. permissible relative humidity (operation) | < 95 % |
| Standards/regulations | UL 61010-2-201 |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2908861 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | C423 |
| Product key | DK232R |
| GTIN | 4063151467890 |
| Weight per piece (including packing) | 2,136 g |
| Weight per piece (excluding packing) | 2,088 g |
| Customs tariff number | 85444290 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27242292 |
| ECLASS-15.0 | 27242292 |
ETIM
| ETIM 10.0 | EC002584 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
KME - Cable marker carrier 0807083
-
UT 2,5 - Feed-through terminal block 3044076
-
PT 1,5/S - Feed-through terminal block 3208100
-
PT 2,5 - Feed-through terminal block 3209510
-
ST 1,5 - Feed-through terminal block 3031076
-
ST 2,5 - Feed-through terminal block 3031212
-
QTC 1,5 - Feed-through terminal block 3205019
-
QTC 2,5 - Feed-through terminal block 3206416
-
UTTB 2,5 - Double-level terminal block 3044636
-
PTTB 1,5/S - Double-level terminal block 3208511
-
PTTB 2,5 - Double-level terminal block 3210567
-
STTB 1,5 - Double-level spring-cage terminal block 3031157
-
STTB 2,5 - Double-level spring-cage terminal block 3031270
-
QTTCB 1,5 - Double-level terminal block 3205116
-
UT 2,5-TWIN - Feed-through terminal block 3044513
-
PT 1,5/S-TWIN - Feed-through terminal block 3208155
-
PT 2,5-TWIN - Feed-through terminal block 3209549
-
ST 1,5-TWIN - Feed-through terminal block 3031128
-
ST 2,5-TWIN - Feed-through terminal block 3031241
-
QTC 1,5-TWIN - Feed-through terminal block 3205048
-
QTC 2,5-TWIN - Feed-through terminal block 3206445
-
UT 2,5-MT - Knife-disconnect terminal block 3046362
-
PT 2,5-MT - Knife-disconnect terminal block 3210156
-
ST 2,5-MT - Knife-disconnect terminal block 3036343
-
QTC 1,5-MT - Knife-disconnect terminal block 3205103
-
QTC 2,5-MT - Knife-disconnect terminal block 3206487
-
SF-SL 1,0X5,5-150 - Screwdriver 1212552
-
ZBF10:UNBEDRUCKT - Zack Marker strip, flat 0809997
Your advantages
Individual I/O modules lock to the controller for connection security
Integrated lever aids in removal from I/O card
Marking label can be attached
1:1 connection
Open end at one end
Individual wire marking: 1, 2, 3, 4, etc.
Individual wires fitted with ferrules
Shield connection: UL Type AWM, Style 1007 18 AWG (0.82 mm²) cable, black, 0.5 m length
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057