FL SWITCH EP4208-2TGSFP-LV - Industrial Ethernet Switch
1732188

Is being prepared to meet the requirements of the CRA

Managed Switch EP4000 series, 8 RJ45 ports 10/100/1000 Mbps, 2 SFP ports 1000/10000 Mbps, degree of protection: IP30, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 12 V DC ... 48 V DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)

Free download available. Downloads

Product details









Compatible products



Your advantages

Network structure according to IEC 61850
IEEE 1613
Layer 2 managed switch