Developed according to IEC 61850-3 (Ambient conditions)
FL SWITCH EP4208-2SFP-LV
-
Industrial Ethernet Switch
1732185
Managed Switch EP4000 series, 8 RJ45 ports 10/100/1000 Mbps, 2 SFP module 100/1000 Mbps, degree of protection: IP40, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 12 V DC ... 48 V DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Free download available.
Downloads
Product details
Compatible products
Your advantages
Network structure according to IEC 61850
IEEE 1613
Layer 2 managed switch