Developed according to IEC 61850-3 (Ambient conditions)
FL SWITCH EP7200-32GSFP-MV
-
Industrial Ethernet Switch
1688986
Managed Switch EP7000 series, 32 SFP ports 100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 36 V DC ... 72 V DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Free download available.
Downloads
Product details
| Width | 443.56 mm |
| Height | 44.2 mm |
| Depth | 414.95 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Color (Housing) | graphite gray (RAL 7024) |
| Mounting type | Rack mounting (with holder) |
| Holder system | 19" rack |
| Ethernet (SFP) | |
| Connection method | SFP |
| Transmission speed | 100/1000 Mbps (full duplex) |
| No. of channels | 32 (SFP ports) |
| Digital: | |
| Output name | Alarm relay output: 24 V DC, 1 A maximum |
| Signal contact | |
| Control voltage | 24 V DC |
| Control current | 1 A |
| Product type | Switch |
| Product family | Managed Switch EP7000 |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Switch functions | |
| IP parameterization | DHCP Option 82 |
| MAC address table | 16k |
| Signal contact control voltage | 24 V DC |
| Signal contact control current | 1 A |
| Status and diagnostic indicators | LEDs: POWER, ERROR, Link status |
| Management functions | SNMPv1/v2/v3 |
| Port mirroring | |
| SSHv2 | |
| Telnet | |
| MIB support | |
| Diagnostic functions | SysLog |
| Filter functions | Link Aggregation |
| Redundancy functions | RSTP |
| Time synchronization | IEEE 1588v2 (PTP) |
| Security functions | |
| Authentication | RADIUS Authentication |
| TACACS+ Authentication | |
| ACLs (Access Control Lists) | |
| Dynamic Host Configuration Protocol (DHCP) support | Client, Server and Relay |
| Link Layer Discovery Protocol (LLDP) | IEEE 802.1AB |
| Maximum power dissipation for nominal condition | 50 W |
| Supply | |
| Supply voltage (DC) | 48 V DC (Redundant DC power supplies are load sharing) |
| Supply voltage range | 36 V DC ... 72 V DC |
| Power supply | |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C (Type tested to 85 °C for 16 hours) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Standard designation | Ambient conditions |
| Standards/specifications | IEC 61850-3 |
| IEEE 1613 |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Noise immunity | IEC 61850-3, IEEE 1613, EN 61000-6-2: 2005 |
| Status display | LEDs: POWER, ERROR, Link status |
| Item number | 1688986 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DN36 |
| Product key | DNN511 |
| GTIN | 4067923249004 |
| Weight per piece (including packing) | 9,030 g |
| Weight per piece (excluding packing) | 6,080 g |
| Country of origin | CA |
ECLASS
| ECLASS-13.0 | 19170401 |
| ECLASS-15.0 | 19170401 |
ETIM
| ETIM 10.0 | EC000734 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I, 7(c)-II |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1-Methyl-2-pyrrolidone (NMP) (CAS: 872-50-4) |
| N,N-dimethylacetamide (CAS: 127-19-5) | |
| 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) (CAS: 110-71-4) | |
| Hexahydromethylphthalic anhydride (CAS: ) | |
| Lead titanium zirconium oxide (CAS: 12626-81-2) | |
| Lead titanium trioxide (CAS: 12060-00-3) | |
| 4,4'-isopropylidenediphenol (CAS: 80-05-7) | |
| Terphenyl, hydrogenated (CAS: 61788-32-7) | |
| Lead (CAS: 7439-92-1) | |
| 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one (CAS: 71868-10-5) | |
Compatible products
Your advantages
Network structure according to IEC 61850
IEEE 1613
Layer 2 and Lite Layer 3 functions
32-port rackmount switch
IEEE 1588 v2 precision timing support
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057