SAC-5P- 1,5-441/MINFR PWR
-
Power cable
1443954
Power cable, 5-position, PUR, gray RAL 7001, free cable end, on Socket angled 7/8"-16UNF, coding: A, cable length: 1.5 m, 2.5 mm2 conductor cross-section, For power supply
Product details
| Application | Energy supply |
| Number of positions | 5 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Material of grip body | TPU |
| Contact material | CuZn |
| Contact surface material | Au |
| Contact carrier material | PA 6.6 |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Rated surge voltage | 4000 V |
| Insulation resistance | ≥ 10 MΩ |
| Nominal voltage UN | 63 V DC |
| Nominal current IN | 13 A |
| Mechanical data | |
| Insertion/withdrawal cycles | 100 |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket angled 7/8"-16UNF |
| Number of positions | 5 |
| Coding type | A |
| Cable length | 1.5 m |
| PUR/PVC gray [441] | |
| Dimensional drawing |
|
| Cable weight | 195 kg/km |
| UL AWM Style | 20234 (80 °C / 600 V) |
| Number of positions | 5 |
| Shielded | no |
| Cable type | PUR/PVC gray [441] |
| AWG signal line | 14 |
| Conductor structure, voltage supply | 50x 0.25 mm |
| Conductor cross-section | 5x 2.5 mm² |
| External cable diameter | 10.80 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | gray RAL 7001 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | black 1, black 2, black 3, black 4, green/yellow |
| Overall twist | 5 cores, twisted |
| Max. conductor resistance | 7.98 Ω/km |
| Nominal voltage, cable | 500 V AC |
| Test voltage | 4000 V AC |
| Minimum bending radius, fixed installation | 7.5 x D |
| Minimum bending radius, flexible installation | 15 x D |
| Smallest bending radius, fixed installation | 81 mm |
| Smallest bending radius, movable installation | 162 mm |
| Flame resistance | in accordance with EN 60332-1-2 |
| in acc. to UL VW1 | |
| according to CSA FT1 | |
| Resistance to oil | According to HD 22.10 |
| according to VDE 0282 Part 10 | |
| Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
| 5 °C ... 90 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) (male connector/female connector) | -40 °C ... 90 °C (Socket) |
| Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 90 °C (cable, fixed installation) |
| Ambient temperature (operation) (Cable, flexible installation) | 5 °C ... 90 °C (Cable, flexible installation) |
| Item number | 1443954 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | B22 |
| Product key | AF1FDA |
| GTIN | 4046356537520 |
| Weight per piece (including packing) | 357.6 g |
| Weight per piece (excluding packing) | 357.6 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
Compatible products
-
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
PROT-MINMS-PA-CHAIN - Screw plug 1430925
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX SAC-1 - Stripping tool 1212757
-
WIREFOX SAC - Stripping tool 1212623
-
WIREFOX 10 - Stripping tool 1212150
-
TSD 08 SAC - Torque screwdriver 1212597
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT MIN-D25 - Tool 1212512
Your advantages
Easy and safe: 100 % electrically tested plug-in components
High-performance: connectors and cables with a large conductor cross-section for power supply
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057