HC-D 25-I-CT-M-Z - Contact insert
1411478

Contact insert, number of positions: 25+PE, size: D25, Pin, Crimp connection, 250 V, 10 A, 0.14 mm2 ... 2.5 mm2

Product details









Your advantages

Shock and vibration-resistant in accordance with DIN EN 61373