TRIO UPS and MINI UPS offer a compact solution – by combining two functions in the same housing.
Are you looking for an uninterruptible DC power supply that takes up minimal space in your control cabinet? MINI UPS and TRIO UPS combine a power supply and electronic switch-over unit in the same housing. They ensure the reliable operation of DC loads both when the power supply network is working normally and in the event of mains faults.
The TRIO DC UPS with integrated power supply enables you to supply DC loads reliably and with minimal space requirements.
MINI UPS is used in applications where space-saving solutions with a maximum of 24 V DC and 2 A nominal current or 12 V DC and 4 A nominal current are required.
Configure products and solutions for your individual application.
Power supplies and UPS
"$pageName" on