TRIO POWER power supply with standard functionality

Power supplies with standard functionality

TRIO POWER power supplies feature a compact design, easy handling, and smart diagnostic functions. An optionally integrated circuit breaker makes TRIO POWER an all-rounder for machine building and systems manufacturing and ensures superior system availability.

Your advantages

  • Space-saving due to its low overall width and capability of being mounted directly side by side
  • Robust and reliable due to dynamic boost with a powerful output characteristic curve
  • Easy handling with Push-in connection technology
  • Smart diagnostics with multicolor LEDs and collective relay contact for a clear status display, with optional IO-Link
  • High system availability: supply and protection in one device due to the integrated multichannel circuit breaker

New products

TRIO POWER power supply for the DIN rail
TRIO POWER power supply on the DIN rail
TRIO POWER power supply with protective-coated printed circuit board

Power supplies for machine building

Compact plug-and-play solution

The new power supplies with special voltages and NEC Class 2 output extend the portfolio of the TRIO POWER family. The devices impress with their space-saving design, robust and reliable supply, easy handling, and smart diagnostics.

Main features

  • Dynamic boost of up to 150% for 5 s
  • Powerful output characteristic curve
  • Collective signal contact and multicolor LED
  • Low overall depth of just 125 mm
  • Wide temperature range: -25°C … +70°C / startup type tested: -40°C

Your Advantages

  • Space-saving due to the low overall width, low overall depth, and capability of being mounted directly side by side
  • Robust and reliable due to dynamic boost with a powerful output characteristic curve for starting difficult loads
  • Smart diagnostics with multicolor LED and collective relay contact for a clear status display
  • Easy handling with Push-in connection technology, marking fields, stripping identification, and tamper-proof setting

Power supplies for machine building

Plug-and-play solution with device protection

The new 3-phase TRIO POWER power supplies with integrated multi-channel device protection feature a space-saving design, a robust and reliable supply, easy handling, smart diagnostics, and the IO-Link interface.

Main features

  • 8-channel device protection
  • Prioritized load management
  • Dynamic boost of up to 150% for 5 s
  • Comprehensive signaling: collective signal contact, multicolor LED, and IO-Link interface
  • Channels reset via remote reset

Your Advantages

  • Supply and protection in one device due to the integrated multi-channel device protection
  • Low installation costs due to 70% less wiring and installation effort
  • Easy commissioning through intuitive manual operation or parameterization via IO-Link
  • High availability due to prioritized load management with intelligent self-monitoring functionality
  • Space-saving due to the low overall width, depth, and capability of being mounted side by side

Robust power supplies for machine building

For extreme environments

The TRIO POWER power supplies with protective-coated printed circuit board are suitable for extreme environments. The coating protects against dust, corrosive gases, and humidity. Failures due to creepage currents and electrochemical migration caused by corrosion are also prevented.

Main features

  • Dynamic boost of up to 150% for 5 s
  • Powerful output characteristic curve
  • Collective signal contact and multicolor LED
  • Low overall depth of just 125 mm
  • Wide temperature range: -25°C … +70°C, startup type tested: -40°C

Your Advantages

  • Space-saving due to the low overall width, low overall depth, and capability of being mounted directly side by side
  • Robust and reliable due to dynamic boost with a powerful output characteristic curve for starting difficult loads
  • Smart diagnostics with multicolor LED and collective relay contact for a clear status display
  • Easy handling with Push-in connection technology, marking fields, stripping identification, and tamper-proof setting

TRIO POWER power supplies

TRIO POWER power supplies

The robust power supply Optionally available with integrated circuit breaker

The TRIO POWER power supply is the plug-and-play solution for the control cabinet: simply unpack, connect, and you’re done!

The 24 V power supply unit is available in two versions:

  • As a standard power supply for reliable 24 V supply
  • As a power supply with integrated, multichannel circuit breaker

Compact, robust, and always reliable Your advantages in detail

TRIO POWER power supply in the control cabinet
TRIO POWER power supply in the control cabinet
Wiring the TRIO POWER power supply
TRIO POWER power supply in the control cabinet
Power supply with integrated device protection in the control cabinet
TRIO POWER power supply in the control cabinet

The vertically arranged front connection technology allows for narrow overall widths and saves space in the control cabinet. Due to TRIO POWER’s capability of being mounted directly side by side, the available space can be used to its maximum. The low overall depth enables installation in 210 mm small cabinets.

TRIO POWER power supply in the control cabinet

TRIO POWER provides a powerful package for drive technology applications with up to 960 W output power in 1 AC and 3 AC versions. The dynamic boost (150%/5 s) enables difficult loads to be started. Thanks to the powerful output characteristic curve, even capacitive loads can be charged without any problems.

Wiring the TRIO POWER power supply

TRIO POWER enables easy handling: Push-in connection technology allows for quick and tool-free installation. Integrated marking fields can be used for easy EID and circuit marking. Due to an intuitive commissioning concept, the devices are quickly ready for use. The mechanical lock of the potentiometers ensures that the devices are also tamper-proof.

TRIO POWER power supply in the control cabinet

The multicolor LEDs and the collective relay contact are used to signal all relevant states, such as DC OK, overload, and short circuit. An optional IO-Link interface is available for diagnostics and parameterization.

Power supply with integrated device protection in the control cabinet

Many challenges – one solution. As an option, the power supply is available with an integrated multichannel circuit breaker, thus ensuring high system availability. The compact device helps reduce installation effort, space needed in the control cabinet, and material costs, and offers reliable supply and protection in one device.

TRIO POWER power supply

The 24 V power supply unit sets the new standard in machine building. The power supply impresses with its high efficiency, robust aluminum housing, and international approval package, among other features.

3D view

TRIO POWER power supply

Take a look at the TRIO POWER power supply in the greatest level of detail. The product can be viewed from all angles using the zoom and rotate functions.

Power supply with circuit breaker

The 24 V power supply units with integrated circuit breaker provide the following advantages:

  • Supply and protection in one device due to the integrated multichannel device protection
  • Low installation costs due to 70% less wiring and installation effort
  • Easy commissioning through manual operation or parameterization via IO-Link
  • High availability due to prioritized load management with intelligent self-monitoring functionality
  • Space-saving due to the low overall width and capability of being mounted side by side
3D view

Power supply with circuit breaker

Take a look at the TRIO POWER power supply with integrated circuit breaker in the greatest level of detail. The product can be viewed from all angles using the zoom and rotate functions.

TRIO POWER power supplies for extreme environments

TRIO POWER power supplies for extreme environments

Power supplies for extreme environments With coated PCB

The TRIO POWER power supplies with protective coating ensure high system availability even in extreme ambient conditions. The coating protects against dust and corrosive gases. The power supply also impresses with its space-saving design, robust and reliable supply, easy handling, and intelligent diagnostics.