Battery module (device with battery), VRLA-AGM, 48 V DC, 7 Ah
Battery modules
Battery modules are the perfect addition to our modular system of uninterruptible power supplies for the reliable supply of your system. The battery modules offer various features such as long service life, long buffer time, zero maintenance, or use at extreme ambient temperatures. With our comprehensive selection of battery modules, we always have the right battery for your needs.
Battery module (device with battery), VRLA-AGM, 24 V DC, 1.2 Ah
Battery module (device with battery), VRLA-AGM, 24 V DC, 12 Ah
Battery module (device with battery), VRLA-AGM, 24 V DC, 4 Ah
Battery module (device with battery), VRLA-AGM, 24 V DC, 7 Ah
Battery module (device with battery), VRLA-AGM, 24 V DC, 110 Ah
Battery module (device with battery), VRLA-AGM, 24 V DC, 12 Ah, automatic detection and communication with QUINT UPS-IQ
Battery module (device with battery), VRLA-AGM, 24 V DC, 4 Ah, automatic detection and communication with QUINT UPS-IQ
Battery module (device with battery), VRLA-AGM, 24 V DC, 7 Ah, automatic detection and communication with QUINT UPS-IQ
Battery module (device with battery), Lithium-Ion (LiFePO4), 24 V DC, 189 Wh
Your advantages
- Quick installation with automatic detection of the battery modules and tool-free replacement during operation
- Maximum availability due to constant communication with the QUINT UPS for continuous monitoring and intelligent management
- Extremely long service life with optimum charging characteristics based on the technology and ambient conditions
- Immediate availability, as all battery modules leave our warehouse optimally charged
New products
Lithium battery modules Batteries with lithium iron phosphate technology
The UPS batteries with capacities up to 284 Wh are the perfect addition to the QUINT4 UPS modules.
- Buffer time for 1 A for up to 10 hours or 40 A for up to 15 minutes with a service life of 10 years
- 6 times cycling stability compared to lead AGM technology
- High energy density in a lightweight design
- Temperature range: -20°C ... +60°C
PB battery modules Batteries with lead AGM technology
The UPS batteries with capacities ranging from 1.2 to 110 Ah are the perfect addition to the QUINT UPS modules.
- Buffer times for 1 A for up to 110 hours or 40 A for up to 132 minutes
- Service life at +20°C: 8 years
- Lead AGM (Absorbent Glass Mat) technology
- Temperature range: 0°C ... +40°C
TRIO battery modules Batteries with lead AGM technology
The battery modules with capacities ranging from 1.2 to 12 Ah are the perfect addition to the TRIO UPS modules.
- Buffer time for 1 A for up to 11 hours or 40 A for up to 8 minutes
- Service life at +20°C: 6 years
- Temperature range: -20°C ... +50°C
- Easy handling with preassembled cables and fuse holders
VRLA/WTR battery modules Batteries with pure lead AGM technology
The UPS batteries with pure lead AGM technology are suitable for use under extreme ambient conditions.
- Maximum buffer times with 1 A for up to 26 hours or 40 A for up to 29 minutes
- Service life at +20°C: 12 years
- Wide temperature range: -25°C ... +60°C
- Long shelf life due to low self-discharge rate
Capacitor energy storage
Capacitor energy storage devices offer maximum service life. Fully maintenance-free, offering a service life of over 20 years and over 500,000 charging cycles.
- Buffer load currents of 20 A for 30 s or up to several minutes
- Maintenance-free double-layer capacitors
- Temperature-resistant between -40 and +60°C
Comparison of our battery modules
Choose between our various storage media.
|
|
|
|
---|---|---|---|
UPS-BAT/LI... | UPS-BAT/VRLA-WTR... | UPS-BAT/PB... | |
Temperature | -10°C … +55°C (charging) -20°C … +60°C (discharging) | -25°C … +60°C (charging and discharging) | 0°C … +40°C (charging) -20°C … +50°C (discharging) |
Service life at +20°C | 10 years | 12 years | 6 / 8 / 10 years |
Service life at +50°C | 2 years | 1.5 years | 1 year |
Charging cycles at 80% discharge depth | 1,600 | 400 | 250 |
Charging cycles at 50% discharge depth | 2,200 | 650 | 450 |
Weight | 680 – 380 g/Ah | 820 g/Ah | 1400 – 600 g/Ah |