Box PCs

High performance in a small space

High performance in a small space

Compact, easy to maintain, and powerful - box PCs are perfect for demanding tasks directly in the control cabinet.

Back to Industrial PCs

Category

  • Product list Box PCs
    Box PCs

    Space-saving and high-performance box PCs for use in the control cabinet and terminal box.

Search in Box PCs

Show all products in this category

Box PCs are particularly impressive when it comes to demanding applications such as image processing, visualization, control or regulation tasks. With numerous mounting options and scalable performance, box PCs are ideal for machine building and systems manufacturing.

Your advantages

  • High system availability, thanks to fanless design suitable for industrial applications and the absence of moving parts
  • Versatile use, thanks to various mounting options, e.g., on the DIN rail
  • Processor performance suited to the application: with the latest generation of high-performance and energy-efficient Intel® Atom™, Celeron®, Pentium® or Core™ i processors
  • Large-scale compatibility, thanks to open IT standards and numerous interfaces and operating systems
  • Particularly easy to maintain, thanks to easily accessible components in the IPC housing
  • Can be used in harsh environments thanks to the extended temperature range (-40°C to +65°C) and shock resistance up to 25g

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: https://www.phoenixcontact.com/online/portal/us?1dmy&urile=wcm%3apath%3a/usen/web/main/products/subcategory_pages/Industrial_PCs_P-07-01/87bebddc-a4be-455e-b5c2-d8424b991b17