The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Contact insert, number of positions: 5+PE, size: D7, power contacts: 5, number of connections per position: 1, Pin, Push-in connection, 230 V, 16 A, 0.5 mm2 ... 2.5 mm2, application: Power