Panel PCs

Panel PCs

Multi-talented and future-oriented

Panel PCs combine the advantages of a modern industrial PC with the operation and monitoring functions of a touchscreen monitor.

Back to Industrial PCs

Category

Search in Panel PCs

Show all products in this category

Benefit from the intelligent combination of an IPC and touch monitor: Panel PCs are ideal for installation in control cabinets with their robust, IP65-protected fronts. They are a powerful platform for controlling, programming, operating, or monitoring machines and systems.

Your advantages

  • Suitable for every system with display sizes from 7″ to 24″ and 4:3 or 16:9 formats
  • Projective capacitive or analog resistive touchscreens for various areas of application
  • Processor performance suited to the application: With the latest generation of powerful and energy-efficient Intel® Atom™, Celeron® Pentium® or Core™ i processors
  • High system availability, thanks to an industry-capable fan-less design, free of moving parts
  • Operating systems for every application: Windows® 7, Windows® Embedded Standard 7, or Windows® 10 IoT Enterprise
  • Flexible extension with optional PCI and PCIe slots
  • Particularly easy to maintain due to easily accessible components

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388