Protect yourself: fast signals require one thing above all else – protection that responds very quickly.
Signal interfaces are particularly sensitive to overvoltages. You should therefore use our surge protection with components that are powerful and respond quickly. The right selection ensures low attenuation and, at the same time, high bandwidth.
The DATATRAB DT product family from Phoenix Contact provides protection for many applications:
All surge protective devices are system-compliant and have the appropriate connection technology.
The DT-LAN-CAT6+ version supports various data protocols at very high transmission speeds: such as Ethernet, Power over Ethernet (PoE), ISDN, token ring, and DS1.
DATATRAB can either be used as an adapter or as a DIN rail module.
Protective devices for information technology are split into two areas:
Data technology works with very low voltages and high transmission speeds. In contrast, due to the cable infrastructure, telecommunications systems use lower data transmission speeds in conjunction with higher voltages.
With an overall width of just 6 mm, TERMITRAB complete provides narrow and reliable protection for telecommunications interfaces in the form of the TTC‑6‑1x2‑TELE… solution. The protective circuit is optimized for VDSL applications. Even at high data rates of up to 250 Mbps, the compact surge protection solution reliably protects against transients – without influencing the useful signal.
The protective devices for telecommunications interfaces are available with Push-in as well as screw connection technology.
PLUGTRAB PT-IQ intelligent surge protection now also reliably protects your data cables against overvoltages. The protective circuit is specifically tailored to HF applications. All voltage-limiting components in the protective circuit are permanently monitored.
Your advantage: pre-existing damage caused by frequent overvoltages is detected and indicated. Thanks to the multi-stage status indicator, you can always determine the status of the protective devices:
Using the controller, group remote signaling can be implemented for all connected protective devices. You can choose between conventional screw connection and convenient Push-in connection technology.
Configure products and solutions for your individual application.
Surge protection for information technologyLearning module on surge protection for information technology and telecommunications.
"$pageName" on