The small form-factor plug-in module provides a fiber optic interface with a data transmission speed of 100 Mbps with a wavelength of 1310 nm (long).
Network installation - from patch panels, PoE splitters, and network isolators to SPF modules
Install your entire network yourself – we will be happy to help you. Whether copper, fiber optics, or fast connectors - Phoenix Contact will provide you with all of the necessary components, such as patch panels, PoE injectors, PoE splitters, isolators, and redundancy modules for flexible on-site installation.
Patch panel, two RJ45 jacks (1:1 assignment), CAT5e, 10/100/1000 Mbps, DIN rail adapter, IP20, option of shield contacting to the DIN rail via jumpers
Patch panel, two RJ45 jacks, CAT6, 10/100/1000 Mbps, DIN rail adapter, IP20
PoE injector, 30 W, two RJ45 jacks, 10/100/1000 Mbps, DIN rail mounting, IP20, expanded temperature range of -40°C ... 75°C
PoE injector, 30 W, two RJ45 jacks, 10/100/1000 Mbps, DIN rail mounting, IP20
The small form-factor plug-in module provides a fiber optic interface with a data transmission speed of 100 Mbps with a wavelength of 1310 nm (long).
Gigabit SFP module for transmission up to 30 km with a wavelength of 1310 nm.
Patch panel, one RJ45 jack to 8 spring-force connection terminal blocks (1:1 assignment), CAT5e, 10/100/1000 Mbps, DIN rail adapter, IP20, option of shield contacting to the DIN rail via jumpers
Gigabit SFP module for transmission up to 10 km with a wavelength of 1310 nm.
The FL DIN-RAIL ADAPTER 22.5 is designed to allow products 22.5 mm wide to be mounted flush to a standard 35 mm DIN rail, in any orientation.
The patch panels enable safe connection between the control cabinet and field
Ethernet patch panels Secure connection made fast
Ethernet patch panels enable quick and easy connection between your field and control cabinet cabling. In a covered wiring space, IDC, Push-in, or screw connection simplifies installation of the field cable.
The cable shielding is connected quickly and easily without tools – while simultaneously ensuring strain relief. This saves a great deal of time during installation.
As an option, these interface modules are also available with surge protection and shield current monitoring.
The PoE injectors reliably supply your network with data and power
PoE injectors Reliable and simple supply
The Power over Ethernet (PoE) injectors can be used to supply remote Ethernet devices, such as cameras, with data and power via a shared cable. The compact stand-alone solution is available in various performance classes up to 60 watts.
In addition to the RJ45 jack, the PoE injectors feature alternative connection technologies for the field cable and integrated surge protection. This protects the connected end devices and therefore increases system availability.
The PoE splitter separates power and data locally
PoE splitters Separate data and power locally
The Power over Ethernet splitter enables you to also install non-PoE-capable end devices in remote stations easily and cost-effectively. For WLAN or Bluetooth access points, controllers, I/O stations, etc., the PoE splitter separates data and power locally and makes these available separately. That way, you benefit from the cost benefits and easy cabling of a PoE solution even for non-PoE-capable network components.
The network isolators protect your end devices
Network isolators For the electrical isolation of the network
In industrial environments, potential differences pose a constant problem for interference-free data transmission. The FL ISOLATOR is used for electrical isolation in copper-based Ethernet networks.
With the high-quality isolation up to 4 kV, you can protect your Ethernet devices and interfaces. This significantly increases immunity.
The FL ISOLATOR is also available with M12 connection technology and housing for wall mounting as an option.
SFP modules for flexible fiberglass transmission
SFP modules Flexible use of fiberglass technology
SFP (small form-factor pluggable) modules enable you to flexibly use the SFP ports of your Ethernet switches. Whether you require single-mode or multimode transmission, Fast Ethernet or Gigabit, Phoenix Contact provides the right SFP modules for your application:
- Copper and FO transmission (singlemode and multimode)
- Transmission distances up to 80 km
- Single-fiber transmission with WDM technology
- 100 Mbps and 1000 Mbps
- Can be used in all Phoenix Contact switches with SFP slots