Ground terminal blocks

With a single click

With a single click

Simply snap onto the DIN rail to create the PE connection.

Back to Spring-cage connection

Category

Search in Ground terminal blocks

Show all products in this category

Your safety is important to us: Ph0enix Contact's green-yellow ground terminal blocks meet all requirements of the IEC 60947-7-2 standard.

Your advantages

  • Space saving compact design
  • Easy operation and use: can be snapped onto the DIN rail
  • Modular expansion with feed-through and ground terminal blocks of the same shape

Snap-on foot

Ground terminal blocks with a metallic PE foot snapped on a DIN rail  

PE contact with a single click

Ground terminal blocks with a metallic PE foot make it even easier.  The connection between the terminal points and the DIN rail is created automatically once the terminal blocks are snapped on.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388