Fuse carrier and power distribution combined in one terminal block.
Supporting applications that require fuses of different designs and with different current ratings is no problem with fuse terminal blocks from Phoenix Contact.
The easily accessible fuse inserts are easy to use or replace.
We offer the right fuse holder for every application:
The following fuse terminal blocks can be mounted on a DIN rail:
Type 10.3 x 38 and 10.3 x 85 fuse holders and fuses are available specifically for use in photovoltaics up to a maximum of 1500 V.
Versions with a light indicator are available for fault display.
"$pageName" on