Interface
Interface
Approval
Protective element/circuit
Maximum continuous voltage UC
Surge protection in accordance with Class EA (CAT6A), for Gigabit Ethernet (up to 10 Gbps), token ring, FDDI/CDDI, ISDN, and DS1. Suitable for Power over Ethernet (PoE+) “Mode A” and “Mode B”. RJ45 attachment plug with separate grounding cable and ground connection snap-on foot for NS 35 DIN rails.
Attachment plug with surge protection for analog and digital telecommunications interfaces (VDSL up to 50 Mbps). Connection: RJ45 (RJ12/RJ11) and screw terminal block (COMBICON). Alternatively, can be snapped onto a DIN rail.
Attachment plug with surge protection for two SHDSL telecommunications interfaces (ports). Connection: RJ45 (RJ12/RJ11) and plug-in screw terminal block (COMBICON). Alternatively, can be snapped onto a DIN rail.
TAE outlet box (NFN) for surface mounting with surge protection for analog and digital telecommunications interfaces (VDSL up to 50 Mbps, on short paths (< 300 m) up to 100 Mbps)
Attachment connector with surge protection for analog telecommunication interfaces. Connection: RJ45 sockets
LSA-PLUS plug (COMTRAB CTM) for floating signal circuits, for protecting a double wire from analog and digital telecommunications interfaces (up to 50 Mbps). Nominal voltage: 110 V AC
LSA-PLUS plug (COMTRAB CTM) with protective circuit for 1 conductor pair of an ISDN So interface.
LSA-PLUS protective plug (COMTRAB CTM) with power cross and coarse surge protection for 2 signal lines. Nominal voltage: 180 V DC
LSA-PLUS protective plug (COMTRAB CTM) with coarse surge protection for 2 signal wires from analog and digital telecommunications interfaces (VDSL2). Nominal voltage: 180 V DC
LSA-PLUS grounding plug (COMTRAB CTM) to short-circuit and ground potentials in CT-TERMIBLOCK... and disconnect strip CT 10...
"$pageName" on