Approval
Minimum cross section (solid)
Color
Maximum cross section (stranded)
Minimum cross section (stranded)
Connection method
Maximum cross section (solid)
Rated current
Rated voltage
Width
Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, connection method: Screw/plug-in connection, number of connections: 2, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, connection method: Screw/plug-in connection, number of connections: 2, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, connection method: Screw/plug-in connection, number of connections: 3, number of positions: 1, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, connection method: Screw/plug-in connection, number of connections: 3, number of positions: 1, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, connection method: Screw/plug-in connection, number of connections: 2, cross section: 0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, connection method: Screw/plug-in connection, number of connections: 2, cross section: 0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, connection method: Screw/plug-in connection, number of connections: 2, cross section: 0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 500 V, nominal current: 32 A, connection method: Screw/plug-in connection, number of connections: 3, number of positions: 1, cross section: 0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 500 V, nominal current: 32 A, connection method: Screw/plug-in connection, number of connections: 3, number of positions: 1, cross section: 0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 500 V, nominal current: 32 A, connection method: Screw/plug-in connection, number of connections: 4, cross section: 0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
"$pageName" on