Brightness
Display resolution
Display size
Resistive touch display, 2.4′′, resolution: 320 x 240 pixels, interface: SPI, contrast ratio: 500:1, aspect ratio: 3:4, interface: “4-wire SPI half duplex, Glue and Play solution”, suitable for polyamide and polycarbonate
Graphic LCD module, 2.8", 128 x 64 pixels, FSTN transflective/positive 6:00, LED backlight, interface: 8 bit, operating temperature: -20 °C ... 70 °C
Graphic LCD module, 4.6", 128 x 128 pixels, FSTN transflective/positive 6:00, LED backlight, interface: parallel, operating temperature: -20 °C ... 70 °C
Graphic LCD module, 5.7", 320 x 240 pixels, FSTN transmissive/negative 12:00, LED backlight, interface: parallel, operating temperature: -20 °C ... 70 °C
TFT module 7", 800 x 480 pixels, transmissive/color, LED backlight, white, interface: parallel, 24 bit, operating temperature: -20 °C ... 70 °C
TFT module 15", 1024 x 768 pixels, transmissive/color, LED backlight, white, interface: LVDS, 8 bit, operating temperature: -20 °C ... 70 °C
TFT module 2.4", 320 x 240 pixels, transmissive, LED backlight, interface: SPI, operating temperature: -20°C ... 70°C; frame color (RAL): light gray (7035)
TFT module 2.4", 320 x 240 pixels, transmissive, LED backlight, interface: SPI, operating temperature: -20°C ... 70°C; frame color (RAL): yellow (1018)
TFT module 2.4", 320 x 240 pixels, transmissive, LED backlight, interface: SPI, operating temperature: -20°C ... 70°C; frame color (RAL): blue (5015)
"$pageName" on