Back to overview

Classes of industrial communication cabling

Categories and transmission properties

Modern communication cabling conforms to ISO/IEC 11801. This standard for building cabling describes channels and component categories for networks with different transmission properties.

  • Each channel class describes the entire transmission path.
  • Each component category specifies the requirements placed on the individual components.
  • The respective components are used in the corresponding channel.

For example:
If a Class EA channel is dimensioned with CAT6A components according to ISO/IEC 11801, AM1 and AM2, 10 Gigabit Ethernet becomes possible by design.

Channel classComponent categoryMax. frequencySpeedApplicationStandard
Class DCAT5100 MHz

100 Mbps (4-pos.)

1 Gbps (8-pos.)

Fast Ethernet, PROFINET

Gigabit Ethernet

IEC 11801:2002

EN 50173-1:2011

Class ECAT6250 MHz

100 Mbps

1 Gbps

Fast Ethernet

Gigabit Ethernet

IEC 11801:2002

EN 50173-1:2011

Class EACAT6A500 MHz

100 Mbps

1 Gbps

10 Gbps

Fast Ethernet

Gigabit Ethernet

10 Gigabit Ethernet

IEC 11801 AM1:2008

IEC 11801 AM2:2010

Class FCAT7600 MHz

100 Mbps

1 Gbps

10 Gbps

Fast Ethernet

Gigabit Ethernet

10 Gigabit Ethernet

IEC 11801:2002

EN 50173-1:2011

Class FACAT7A1000 MHz

100 Mbps

1 Gbps

10 Gbps

 

40 Gbps

Fast Ethernet

Gigabit Ethernet

10 Gigabit Ethernet

40 Gigabit Ethernet

IEC 11801 AM1:2008

IEC 11801 AM2:2010

EN 50173-1:2011


Back to overview
Further information

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Cables and lines