Product list 19" socket strips

Filter

13 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]

Socket strip - FRONT-ZFL 1,5/D32 - 2201632

19" socket strip, color: green, contact surface: Tin, Number of positions per row: 32, product range: FRONT-ZFL 1,5, pitch: 5.08 mm, type of packaging: packed in cardboard

Socket strip - SFL (2-2,8-0,8)F32/ZD - 2285292

19" socket strip, contact surface: Tin, Number of potentials: 32, Number of positions per row: 32, number of connections: 32, product range: SFL (2-2,8-0,8), pitch: 0 mm, type of packaging: packed in cardboard

Socket strip - SFL (2,8-0,8)D32 - 2285302

19" socket strip, color: green, contact surface: Tin, Number of positions per row: 32, product range: SFL (2,8-0,8), pitch: 0 mm, type of packaging: packed in cardboard

Socket strip - SFL (2,8-0,8)F48 - 2285315

19" socket strip, color: green, contact surface: Tin, Number of positions per row: 48, product range: SFL (2,8-0,8), pitch: 0 mm, type of packaging: packed in cardboard

Socket strip - SFL (2,8-0,8)F32/ZD - 2285328

19" socket strip, color: green, contact surface: Tin, Number of positions per row: 32, product range: SFL (2,8-0,8), pitch: 0 mm, type of packaging: packed in cardboard

Socket strip - SFL (2,8-0,8)F32/ZB - 2285331

19" socket strip, color: green, contact surface: Tin, Number of positions per row: 32, product range: SFL (2,8-0,8), pitch: 0 mm, type of packaging: packed in cardboard

Socket strip - SFLY 2,5/D32 - 2285467

19" socket strip, nominal cross section: 2.5 mm², color: green, nominal current: 4 A, contact surface: Gold, type of contact: Female connector, Number of potentials: 32, Number of positions per row: 32, number of connections: 32, product range: SFLY 2,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, type of packaging: packed in cardboard

Socket strip - SFLY 2,5/F32/ZD - 2285470

19" socket strip, nominal cross section: 2.5 mm², nominal current: 4 A, contact surface: Gold, type of contact: Female connector, Number of potentials: 32, Number of positions per row: 32, number of connections: 32, product range: SFLY 2,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, type of packaging: packed in cardboard

Socket strip - SFLY 2,5/F32/ZB - 2285506

19" socket strip, nominal cross section: 2.5 mm², color: green, nominal current: 4 A, contact surface: Gold, type of contact: Female connector, Number of potentials: 32, Number of positions per row: 32, number of connections: 32, product range: SFLY 2,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, type of packaging: packed in cardboard

Socket strip - FRONT-SFL 2,5/F32/ZB - 2285577

19" socket strip, color: green, contact surface: Tin, Number of positions per row: 32, product range: FRONT-SFL 2,5, pitch: 0 mm, type of packaging: packed in cardboard

13 Results

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900