new
Whether high-speed or innovative hybrid cabling – you can transmit your data safely and reliably using copper conductors.
Transmission speeds and data volumes are constantly increasing. With category CAT6A components, you can use data transmission speeds of up to 10 Gbps – even in infrastructure and industry applications. Copper-based data connectors from Phoenix Contact ensure safe, reliable data exchange.
Implement flexible, consistent data transmission solutions based on a comprehensive range of standardized data connectors and comprehensive accessories.
Single Pair Ethernet (SPE) is the new generation of Ethernet technology that stands for efficient, future-proof network cabling. For the first time, standardized connectors and cables enable uninterrupted communication from sensors to the cloud. This simplifies the digital interconnection and modularity of your machines and systems. With only one pair of conductors, you can transfer data up to 1 Gbps and power of up to 60 W with a range of up to 1,000 meters – across applications. The extremely compact
Phoenix Contact connectors offer convenient, safe connection technologies for various areas of application such as machine building, computer centers, and outdoor applications.
Whether for machine building and systems manufacturing, building automation, or process automation – with copper-based data connectors, you are opting for a flexible type of cabling that supports a wide range of bus systems:
Special shielding concepts with 360° EMC shielding satisfy the most stringent EMC and ESD requirements. Furthermore, the connectors and cables are reliably protected against harsh ambient conditions.
"$pageName" on