Marshall signals reliably with an innovative color coding system and up to 20% less space required.
The compact PTRV marshalling terminals are used to marshall signals in automation applications in a clearly arranged manner. The wiring of a large number of conductors is simplified by using color-coded levels. Together with the front wiring, this helps prevent connection errors.
Maximize your signal density with a compact marshalling terminal design that is unique to the market, eight-pos. in 100 mm width and four-pos. in 64 mm width. Optional cabling duct combs that can be snapped on also reduce space and costs.
Color-coded wiring: freely configurable color-coded assignment of conductors and terminal points enables intuitive and safe installation. Configure your ideal marshalling terminals available in eleven different colors.
The freely accessible 2.3 mm test points are centered between the connection points. This lets you conveniently check the marshalling terminals at any level.
With the double connection, four conductors up to 2.5 mm² can be connected to one potential by means of Push-in Technology – easily and without tools.
Potential distributions with up to 32 connections can be implemented with the PTRVB ...-PV terminal block and can be extended to potential distribution blocks via plug-in bridges for assembly. Feed-in up to 6 mm² and 32 A can be implemented with PTRVB …-FI potential distributors
The versions without push buttons are suitable for all applications where a push button is not required to release a conductor. Use Push-in Technology to connect all rigid conductors and conductors with ferrules – easily and without tools. The contact can be opened with a standard screwdriver.
The online configurator for marshalling panels enables you to configure your individual marshalling panel. First, select the appropriate number of connections for your application.
Once selected, you can mark your panel by color coding the individual marshalling elements in eleven different colors. This enables color coding that is tailored to your personal requirements. This color coding provides you with an optimum overview of the entire marshalling panel.
So you can skip the configuration process when reordering an item, you will receive a code at the end of each configuration. You can then use this code to access and reorder your marshalling panel at any time. Get your finished products quickly and reliably in just a few clicks.
Potential distributions with up to 32 connections can be implemented with the PTRVB ...-PV terminal block and can be extended to potential distribution blocks via plug-in bridges for assembly.
Feed-in up to 6 mm² and 37 A can be implemented with PTRVB …-FI
potential distributors. Versions are available in blue and red, for example, for clear potential assignment.
Ready-to-connect blocks enable fast assembly without manual bridging, offering time savings of up to 80%. Distribution and power blocks with 6, 12, and 18 terminal points are available in eleven colors for intuitive and safe installation.
You can find further information about Push-in distribution blocks under the category Terminal blocks, Push-in connection
Due to their design, the PTMC marshalling patchboards provide maximum signal density for marshalling in automation applications. The modular structure, which can be configured to the precise number of positions and features color matrix elements, ensures clear and error-free wiring. The individual elements are available in eleven different colors.
"$pageName" on