Approval
Push/pull connector (version 14), metal EMC, with 4-pos. RJ45 QUICKON connector insert, with QUICKON fast connection technology, for 22 AWG 1-wire and 7-wire conductors, for 5.0 mm ... 8.0 mm cable diameter
Multi-port data connection: push/pull RJ45, 10 Gbps, for passive PROFINET cabling to robots, including mounting foot.
Multi-port data coupling: for passive PROFINET cabling to robots, including mounting foot
PROFINET patch cable, shielded, star-quad, 22 AWG stranded (7-wire), green, straight RJ45 connector/IP20 to angled RJ45 connector/IP20, length: 5.0 m
Marshalling panel, type: 19" rack/fixed housing, degree of protection: IP20, material: Steel, powder-coated, connection method: Screw connection (in connection with the base element), size of housing: 1, color: light grey RAL 7035
Protective cover, IP67, plastic version, to cover the contact insert in the RJ45,LC and SC-RJ connector
Multi-port power connection: push/pull power, for passive PROFINET cabling to robots, including mounting foot.
D-SUB plug, 9-pos., pin, assignment: 3, 5, 6, 8; two M12 cable glands (B-coded) under 90°. Bus system: PROFIBUS DP up to 12 Mbps. Termination resistor via separate M12 terminator. Long version; S7-compatible.
D-SUB plug, 9-pos., socket, assignment: 2, 3, 5, 6, 7, 9; two M12 cable glands (A-coded) under 35°. Bus system: CAN, CANopen®. Termination resistor via separate M12 terminator.
D-SUB plug, 9-pos., pin, assignment: 3, 5, 6, 8; two M12 cable glands (B-coded) under 180° (axial). Bus system: PROFIBUS DP up to 12 Mbps. Termination resistor via separate M12 terminator.
"$pageName" on