10 Gbps in industrial environments

10 Gbps in industrial environments

You can also utilize the high transmission speeds of the office world in your production.

Modern automation processes call for high volumes of data at ever-increasing transmission speeds. With the new M12 plug-in connectors from Phoenix Contact, you can now also benefit from data rates of up to 10 Gbps in your system. Smooth communication is therefore possible across the entire company network – from the office right up to the machine.

CAT6A – high speed for industry

Tested for industrial use: CAT6A  

Tested for industrial use: CAT6A

CAT6A components are components which meet all requirements according to IEC for the full implementation of 10 Gbps in industrial environments.

All of our products for 10 Gbps device connection satisfy these requirements.

Your advantage: fast data transmission and tested suitability for industrial applications.

M12 flush-type plug-in connectors for 10 Gbps

Flush-type plug-in connectors  

Flush-type plug-in connectors

Integrate 10 Gbps communication according to your application. Phoenix Contact offers various M12 flush-type plug-in connectors, which also enable optimum connection in the device.

  • M12 with RJ45 connection, also ideal as a control cabinet feed-through
  • M12 with solder connection
  • M12 with shielded cable connection

M12 plug-in connectors for 10 Gbps that can be assembled

Fast assembly thanks to Piercecon  

Fast assembly thanks to Piercecon

The M12 plug-in connectors for 10 Gbps from Phoenix Contact can be assembled quickly and easily directly on site – this is made possible by the Piercecon connection.

RJ45 plug-in connectors for 10 Gbps that can be assembled

Data plug-in connectors for 10 Gbps  

Data plug-in connectors for 10 Gbps

The RJ45 plug-in connectors from Phoenix Contact can be assembled quickly and easily directly on site thanks to the IDC displacement connection.

Choose plug-in connectors with IP20 or IP65/IP67 protection according to the installation location.

Patch cables for 10 Gbps

Patch cables  

Pre-assembled patch cables

At Phoenix Contact, you'll find all the necessary cables for your 10 Gbps Ethernet communication. They are available pre-assembled for immediate connection or untreated ready for assembly on site.

Do you want to find out more?

Click on the button below to find out more about device plug-in connectors for 10 Gbps.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495