PCB terminal blocks and PCB connectors

PCB terminal blocks and PCB connectors

Versatile connection technology, reliable connections: PCB terminal blocks and PCB connectors are fundamental components of all electronic devices. Our portfolio provides the right connection technology for the transmission of signals, data, and power for almost all applications. Our portfolio includes PCB terminal blocks and PCB connectors, wire-to-board connectors, and high-current feed-through terminal blocks.

Your advantages

  • Very high degree of flexibility with versatile connection technologies such as Push-in or screw connection
  • Can be used in numerous applications and in a wide range of industries with a range of pitches and number of positions
  • Very high degree of reliability with high material quality
  • Long service life with fully developed contact geometries and surfaces
  • Expert support and advice from experienced product specialists for design-in projects as well as customer-specific versions
Configurator from the COMBICON portfolio being used on laptop

Configurators

Use our intuitive configurators to create your own product version with just a few clicks.

New products

System overview of XPC series PCB connectors
CONNEXIS connectors with Push-in Technology
I(D)MCC 0,5 series inverted connector housings with a 2.54 mm pitch for crimp technology
MC 1,5 series upside-down PCB headers for reflow soldering
FMCOR/W 1,5 series PCB connectors
PTS 0,5 series Push-in PCB connectors for KNX automation
Gold-plated, inverted crimp contacts for PCB connector housings
D21, D31, and D32 series CONNEXIS connectors
Angled SPTA-THR 2,5 series THR PCB terminal blocks
SPE PCB terminal blocks from the COMBICON portfolio
Compact DMC 1,5 series headers

PCB connectors with Push-X technology

Highly convenient operation during conductor connection

The convenient Push-X conductor connection is integrated into XPC 2,5 series PCB connectors. Push-X technology enables you to connect flexible and rigid conductors quickly and with virtually zero effort.

Main features

  • Currents up to 16 A
  • Voltages up to 320 V (300 V UL)
  • Conductor cross-sections up to 2.5 mm²
  • 5.08 mm pitch
  • 2- to 12-pos.

Your Advantages

  • Fast conductor connection for all conductor types with and without ferrules
  • Highly convenient operation with the effortless and tool-free direct-connection technology
  • Acoustic feedback during conductor connection
  • The lever position shows the connection status
  • Compatible with COMBICON PCB connectors with a pitch of 5.08 mm

Wire-to-board connectors with Push-in Technology

Perfectly optimized for tool-free installation

The DD31PS series CONNEXIS PCB connectors with Push-in connection technology simplify and accelerate wiring in the field and in the factory. Various pitches and designs enable a range of different applications in robotics, elevator engineering, and battery management.

Main features

  • Conductor cross-sections up to 1.5 mm²
  • Currents up to 8 A
  • Voltages up to 160 V
  • Pitch: 3.81 mm
  • Push-in connection technology
  • Halogen-free plastics

Your Advantages

  • Quick, tool-free installation in the field with Push-in connection technology
  • Error-free connection due to versions with mechanical keying
  • Effortless compatibility during the last steps in the field with the pin connector pattern in the established market standard
  • Quick and safe assembly due to custom number, letter, and symbol printing
  • Design-in support during device development through M-CAD/E-CAD data and a free sample service

Inverted connector housings

2.54 mm pitch for crimp technology

The inverted, single and double-row housings for connectors of the I(D)MCC 0,5 series complete the portfolio with a compact pitch of 2.54 mm. This also enables wire-to-wire solutions with the DFMC 0,5 connection system. Different crimp contacts are available for selection.

Main features

  • Conductor cross-sections: 0.14 mm² ... 0.75 mm²
  • Currents up to 6 A
  • Voltages up to 160 V
  • Pitch: 2.54 mm
  • 2-pos. to 16-pos. with 4 to 32 contacts
  • Single and double row versions

Your Advantages

  • Cost-effective connection of crimped conductors in large quantities
  • Contacts arranged in a double row enable high packing density in a compact area
  • Compact size for applications where space is at a premium

Upside-down headers of the MC 1,5 series

For automated reflow soldering

The new upside-down headers with a 3.81 mm pitch extend the MC series with the ability to rotate the connector connection through 180°. The THR headers enable a reflow soldering process and automated assembly, and help reduce production costs.

Main features

  • Pitch: 3.81 mm
  • Currents up to 8 A
  • Voltages up to 160 V
  • 2- to 16-pos.
  • Standard pin length: 1.9 mm
  • Material: high-temperature LCP plastic

Your Advantages

  • Designed for integration into the SMT soldering process
  • High flexibility when it comes to device design: one header for connectors with different connection technologies
  • Familiar mounting principle enables worldwide use

FMCOR/W 1,5 PCB connectors

Conductor connection orthogonal to the operating direction

The new FMCOR/W 1,5 PCB connectors from Phoenix Contact enable convenient conductor connection orthogonally to the operating direction. The connectors feature Push-in connections with color-contrasting operating elements.

Main features

  • Pitch: 3.5 mm
  • Currents up to 8 A
  • Voltages up to 160 V
  • 2- to 16-pos.
  • Available with or without flange and lock-and-release lever
  • Facing the conductor entry on the coding side or rippled side

Your Advantages

  • The conductor connection orthogonal to the direction of operation simplifies the cabling of DIN-rail-mountable devices
  • Tool-free, time-saving Push-in connection
  • Intuitive operation with color-coded actuating push button

Push-in PCB connectors

For KNX automation

With the PTS 0,5 series, Phoenix Contact is extending its portfolio for building automation to include compact PCB connectors for KNX communication. J-Y(ST)Y installation cables (0.6 mm and 0.8 mm) can be connected tool-free via the Push-in connection.

Main features

  • Currents up to 6 A
  • Voltages up to 320 V
  • Pitch: 5.75 mm
  • Conductor diameter up to 0.8 mm
  • Push-in connection
  • 2-pos.
  • Four connections per potential
  • THR-capable pin strips in either tape-on-reel or cardboard packaging

Your Advantages

  • Tool-free, time-saving Push-in connection
  • Defined contact force ensures that contact remains stable over the long term
  • Quick and convenient testing using the integrated testing option
  • Clear contact assignment with color coding
  • Ideal for bus applications: simple, uninterrupted loop through of potentials

Gold-plated, inverted crimp contacts

For PCB connector housings

The IMCC 0.5-MP series inverted crimp contacts are ideal for wire-to-wire connections with a gold-plated contact surface. As bulk goods or taped products, they enable manual or automated processing of small and large position quantities of the new, inverted connector housing.

Main features

  • Conductor cross-sections: 0.14 mm² … 0.75 mm²
  • Currents up to 6 A
  • B crimp and insulation crimp
  • Gold-plated contact surface
  • Packaged as bulk goods or taped products

Your Advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Hand crimping pliers with a high crimping force generated by a low hand force
  • Qualified tools for making connections between contacts and wires with different cross-sections for automated crimping available as an option
  • The tools have adjustable crimp heights

D21, D31, and D32 series CONNEXIS connectors

For automated production with a pitch of 2.50 mm, 3.81 mm, 5.08 mm

CONNEXIS series PCB connectors, with crimp connection for cable assemblies, simplify and accelerate automated production. With various designs and versions, such as flying leads and panel feed-throughs, the D21, D31, and D32 families enable a wide range of applications.

Main features

  • Cross-sections from 28 AWG … 14 AWG
  • Currents up to 8 A
  • Voltages up to 320 V
  • Pitch: 2.50 mm, 3.81 mm, 5.08 mm
  • Crimp connection
  • Halogen-free plastics

Your Advantages

  • Quick and safe assembly due to custom number, letter, and symbol printing
  • Error-free connection due to versions with mechanical keying
  • Easy, time-saving production with preassembled connectors
  • Design-in support during device development through M-CAD/E-CAD data and a free sample service
  • Wide range of possible applications due to different contact surfaces that are either tin- or gold-plated

Angled THR PCB terminal blocks with 2.5 mm²

Fast connection with Push-in spring connection

PCB terminal blocks of the SPTA-THR 2,5 series extend the product range to include angled, reflow-solderable versions for automated assembly processes. The angled connection makes the PCB terminal blocks particularly suitable for multi-row arrangement on the PCB.

Main features

  • Currents up to 32 A
  • Voltage up to 400 V
  • Conductor cross-sections: 0.2 to 4 mm²
  • Pitch: 5.0 mm
  • 2- to 12-pos.
  • Supplied in box or tape-on-reel packaging

Your Advantages

  • Tool-free, time-saving Push-in spring connection
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive operation with color-coded actuating push button
  • Angled connection enables multi-row arrangement on the PCB
  • Designed for integration into the SMT soldering process

SPE PCB terminal blocks from the COMBICON portfolio

Connection technology for Single Pair Ethernet

Single Pair Ethernet (SPE) is a powerful technology for realizing Industry 4.0 and IIoT applications. This is where the PCB terminal blocks from the COMBICON portfolio come into their own, with their clear color coding and intuitive handling.

Main features

  • Screw and Push-in connection technology
  • Pitch: 3.5 to 5.08 mm
  • Connection directions: 0°, 45°, and 90°
  • Conductor cross-sections: 0.14 mm² to 2.5 mm² (26 AWG to 12 AWG)
  • Suitable for Power over Data Line (PoDL) applications

Your Advantages

  • Intuitive handling with clear color coding
  • Fast and easy integration of field devices
  • Space-saving connection technology for devices (miniaturization)
  • Suitable for shielded and unshielded SPE cables
  • Tested and confirmed data rates up to 1,000 Mbps

Compact DMC 1,5 series headers

For automated reflow soldering

The new reflow-solderable headers with a 3.5 mm pitch extend the DMC series. These are based exclusively on the proven lock-and-release technology. This technology can be used for intuitive and robust locking and the forceless ejection between the connector and header.

Main features

  • Currents up to 8 A
  • Voltages up to 160 V
  • 2- to 20-pos.
  • Pitch: 3.5 mm
  • Standard pin length: 2.0 mm and 2.6 mm
  • Material: high-temperature LCP plastic
  • Optionally in tape-on-reel packaging

Your Advantages

  • Designed for integration into the SMT soldering process
  • Packaging available for automated pick-and-place assembly
  • Small component size for applications where space is at a premium
  • The same pin layout and design as existing DMC 1,5 headers with integrated screw flange and lock-and-release locking system

Two employees look at the product navigator on a tablet, with various product overlays above it

Product navigator Get an overview of our comprehensive portfolio

Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.

Top innovations


CAE data for PCB engineering

CAE data for PCB engineering

Save valuable time when planning and implementing your PCB design with our PCB design data. Use design-in-capable ECAD data downloads in more than 20 formats for the most common CAE systems for more than 7,000 PCB connectors.

Our product portfolio


PCB connectors and electronics housings
PCB connectors and electronics housings YouTube

PCB connectors and electronics housings: Connection technology for the future

Phoenix Contact provides you with versatile connection technology solutions in the form of PCB connectors, board-to-board connectors, and electronics housings that are available in different forms, colors, and connection options. Benefit from our extensive development and manufacturing expertise for your individual connection solution.

PCB terminal blocks

PCB terminal blocks

Whether with process interfaces, automation components, or frequency converters: PCB terminal blocks of the XS to XXL Combicon product lines enable the easy and safe transmission of signals, data, and power directly to the PCB.

  • For conductor cross-sections from 0.14 to 95 mm²
  • For currents up to 232 A and voltages up to 1,000 V
  • With screw, spring, and insulation displacement connection
  • For 2.5 to 20 mm pitch
PCB connectors with innovative connection technologies

PCB connectors

The PCB connectors of the COMBICON XS to XL product lines deliver a universal, maintenance-friendly conductor connection for almost all device designs in a wide range of industries and markets. Assembled connectors with various cable lengths and cross-sections also provide connection solutions that are immediately ready for use.

  • For conductor cross-sections from 0.14 to 35 mm²
  • For currents up to 125 A and voltages up to 1,000 V
  • With screw, spring, lever, pierce, or crimp connection
  • With locking via latching systems or screw flanges
  • For 2.5 to 15 mm pitch
SPT modular series configurable PCB terminal blocks

Modular PCB terminal blocks in the SPT modular series

SPT modular series configurable PCB terminal blocks supply your industrial electronics with up to 1,500 V in a single connection block. Benefit from 24/7 access to all configuration data including via QR code on the product

  • Simple configuration of color spaces, individual position colors, and different cross-sections
  • Seamless digital process chain for the rapid development of the configured item, for smooth production, and reliable delivery
High-current feed-through terminal blocks for flexible transmission solutions

High-current feed-through terminal blocks

With high-current feed-through terminal blocks, you can transmit high currents and voltages safely and reliably through the housing panel. The various mounting positions ensure that you always have the right solution for safe connection technology.

  • For conductor cross-sections from 4 to 95 mm²
  • For currents up to 232 A and voltages up to 1,000 V
  • With screw, spring, T-LOX or bolt connection
  • For panel thickness from 1 to 6 mm
Wire-to-board connectors optimized for cable assemblies

Wire-to-board connectors optimized for cable assemblies

The PCB connectors from the CONNEXIS portfolio are optimized for cable assembly. They include connectors and headers with a horizontal or vertical connection direction as well as panel feed-throughs.

  • For crimp contacts for conductors from AWG 28 ... AWG 14
  • With a tool-free, time-saving Push-in connection
  • 2 ... 20 positions
  • Pitches of 2.5 mm, 3.81 mm, and 5.08 mm
  • For voltages (III/2) from 160 to 210 V

Services


The COMBICON portfolio

Find mating parts

Find compatible parts in no time at all. On numerous product detail pages, you can click on “Mating parts” in the “Compatible products” section. Based on your selected filters, the mating parts are automatically displayed, which you can further narrow down.

The display of the mating parts is dynamic and updated automatically in the event of changes in the portfolio. The service is available for the COMBICON portfolio and is being continuously extended to include the entire Phoenix Contact product range. Why not try it out? Experience the efficiency of our new function.

Automatic product label scanning

Efficient logistics processes Simplify your incoming and outgoing goods

We can support your automated logistics processes with product labels that simply display essential information such as item number, quantity, production date, batch, and country of origin as a scan code. By automatically scanning the codes, you can reduce the manual workload of your logistics staff and increase your productivity in incoming and outgoing goods.

E-paper
The entire portfolio at a glance

Explore the product diversity of the COMBICON portfolio in detail on more than 500 pages in the electronic product catalog. It enables you to always find the most suitable connection technology for the transmission of signals and data for your application.

Open e-catalog
Various PCB terminal blocks, PCB connectors, and high-current feed-through terminal blocks

Connection technology for the transmission of data, signals, and power

Electronic devices in industrial applications are subject to constantly growing demands. The trend is toward miniaturization: space-saving terminal blocks and PCB connectors must allow for more electronics in the smallest possible space in the control cabinet or in other applications. The components need to be more compact and the connection technology needs be more powerful, resilient, and flexible.
Phoenix Contact meets these requirements with its comprehensive product portfolio. The IP20 connection technology enables device manufacturers to create optimum connections for data, signal, and power transmission. Boasting more than 10,000 different products, the comprehensive portfolio provides the right connection for every application.

Magnetic inductive flow meter with PCB connection technology
Servo controller with PCB connector
High-current feed-through terminal blocks for power up to 232 A/1000 V (IEC)
Magnetic inductive flow meter with PCB connection technology

As a device manufacturer, develop tailor-made transmission solutions for your application for common fieldbuses and Industrial Ethernet, e.g., consisting of hybrid connectors for simultaneous data and power transmission (Power over Ethernet). Versatile CAT5 cabling is also available.

Servo controller with PCB connector

For signal transmission, use Phoenix Contact’s portfolio for currents up to 8 A and voltages up to 300 V. Versions with shield connection are also available.

High-current feed-through terminal blocks for power up to 232 A/1000 V (IEC)

For high-power transmission, we offer PCB terminal blocks and PCB connectors with conductor cross-sections up to 95 mm² and up to 20 mm pitch. As a device manufacturer, versions with shield connection provide you with greater freedom.

Technologies