Current and voltage measurement

Converting and measuring

Converting and measuring

Here you will find the right solution for a wide range of requirements in current and voltage measuring technology.

Back to Monitoring

Category

  • Current transducers, AC
    For sinusoidal and non-sinusoidal alternating currents

    Various types of current transducers for converting alternating currents into analog rated currents.

  • Current transducers, AC/DC
    Current transducers, AC/DC

    Current transducers in a range of different designs. For converting direct and alternating currents into analog rated currents.

  • Current transformer, plug-in
    Current transformers

    PACT current transformers convert large currents into smaller rated currents.

  • Current transformers for retrofitting
    Current transformers for retrofitting

    Fast installation in a confined space: PACT RCP current transformers for retrofitting can be conveniently mounted where there is not enough space for split core current transformers.

Search in Current and voltage measurement

Show all products in this category

Whether for a new installation or for quick and easy retrofitting: our current transformers offer a comprehensive product range for converting alternating currents up to 4000 A into low secondary currents. The current and voltage transducers can be used to convert direct, alternating, and distorted currents and voltages into a standard analog signal.

Your advantages

  • Easily retrofit current measuring technology, without having to remove system parts, with current transformers for retrofitting
  • Convert currents up to 4000 A with over 3000 window-type and winding current transformer versions
  • Precise mapping of small input current ranges using programmable AC/DC measuring transducers up to 55 A
  • Measurement of high currents with any waveform, thanks to universal AC/DC measuring transducer up to 600 A
  • Precise acquisition of sinusoidal alternating currents using adjustable AC measuring transducers up to 12 A that can be supplied flexibly
  • Convenient installation or retrofitting even when measuring distorted currents, thanks to hinged AC measuring transducer up to 400 A

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Service


EMpro energy measuring devices

The fastest way to energy measuring.

Referrer: https://www.phoenixcontact.com/online/portal/nz/pxc/product_list_pages/!ut/p/z1/tVPLbsIwEPwajtauifM6AlWLokKhUCC-WI5tUBA4IQQo_fq67akHwgHFWsm78s7s2PIAhxVwK8_5RtZ5YeXO1SkPRPeFIh0yOnob-X2c0r4_YVHPX7x6sIB0AOmzeb8GU1g2dgch8GayPzzeWD28h08dPrzZ8BTC8pybC3zYotq7y82AAy9VriH1lI5iP9QkjgJGGMu6JNbaIzJYozS0ayJPwRDvTJizByfcoQ9apffapU_afZzEb5W-_6j65N7ndVbLt4cD7wFXha3NZw0r-2VsBy8m6-Be5i4tq0KfVH3s4C4_1qKUG-NydaoqY2tRV9Ie3bmpjuJUiroQFFFIIZXQSjjsphIloYxgRJC66KAf0TiTmSuQxU67pCRTGonP0FdrFjIaa-dL3qj-x9m_DQ3WnRkrxlxMVoMxh3JvrzlJk_PlMl_vB1n0f7t6uGXfymkfZA!!/p0/IZ7_2G101H41MOM5B0Q1B5P48A5VT7=CZ6_2G101H41MOM5B0Q1B5P48A5VL3=MEpxc.param.sort.direction!ASC=pxc.param.pager.requested.row.count!10=pxc.param.pager.selected.page!2=pxc.param.sort.field!sort_p-14-08-01-01==/

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close