The content you are viewing is tailored for New Zealand. View Content for United States | Choose Another Country

AC current transducers and AC/DC current transducers

AC current transducers and AC/DC current transducers

Here you can find the right current measuring transducer for capturing direct, alternating, and distorted currents. The portfolio offers versions for different measuring ranges: from extra-low current, starting at 0 mA … 100 mA, to higher currents with 600 A. Use the versions with a removable Rogowski sensor to quickly retrofit additional measuring points in existing systems.

Your advantages

  • Intuitive configuration via web-based management and precise measurement from 0 mA … 100 mA to 0 A … 100 A with our ECM current measuring transducers
  • Measurement of high currents of any waveform with universal AC/DC measuring transducers up to 600 A
  • Convenient installation and retrofitting for measurements of distorted currents up to 200 A using hinged AC measuring transducers
  • Precise measurement of sinusoidal AC currents with configurable and flexibly suppliable AC measuring transducers up to 12 A

New products

ECM UC current measuring transducer with web-based management on a DIN rail

Current measuring transducers with web-based management

Intuitive configuration and precise measurement

The ECM UC current measuring transducer saves you a lot of time with the intuitive device configuration via web-based management. The products detect AC, DC, and distorted currents from 0 to 100 mA up to 0 to 100 A with an accuracy of <0.5%.

Main features

  • Measurement of AC, DC, distorted currents
  • Measuring ranges: 0 mA … 100 mA to 0 A … 125 A, max.
  • Measurement accuracy: <0.5%
  • Output signals: analog/digital
  • Communication: Modbus/TCP, Modbus/RTU
  • Max. altitude above msl: <4,000 m
  • Ambient temperature, operation: -40°C … 60°C
  • Operating voltage: 9.6 V DC … 30 V DC

Your Advantages

  • Intuitive configuration and visualization of measured data via user-guided WBM
  • Easy connection to the PC via standard USB-C cable without additional 24 V supply
  • High measuring accuracy of <0.5% in the measuring ranges from 0 mA … 100 mA to 0 A … 100 A
  • Digital further processing of measured data with Modbus/RTU and Modbus/TCP versions
  • Reliable even at temperatures down to -40°C and installation altitudes of up to 4,000 m

Current measuring transducers with web-based management


Current measuring transducers for currents up 100 A AC/DC and distorted currents With USB-C interface and web-based management

The new ECM UC current measuring transducer range saves you a lot of time with the intuitive device configuration via web-based management (WBM). Connect the device to the PC simply using a standard USB-C cable. Open the WBM in the browser to make the settings. An external 24 V supply is not necessary.
The products feature a high measuring accuracy of <0.5% in all measuring ranges from 0 … 100 mA up to 0 … 100 A.
The Modbus versions offer you the option of digitally processing the measured data. ECM UC current measuring transducers operate very reliably even in extreme negative temperatures and high installation heights.

Web-based management for ECM current measuring transducers

Intuitive configuration via web-based management User-friendly menu navigation

Configure the devices conveniently via a USB-C interface using web-based management (WBM) that you simply open in your browser to make the settings. This saves you the hassle of downloading the software.
The intuitive menu navigation simplifies the settings on the device. In addition, the live measurement data of the currents, such as the AC and DC components, can be visualized simultaneously in different windows. For rapidly commissioning several measuring transducers with the same configuration, save the device settings in a JSON file. Then simply import this file into the other devices.

Further advantages in detail Current measuring transducers with USB-C interface and web-based management

ECM current measuring transducers with USB-C interface and USB-C cable
ECM current measuring transducers with digital interfaces
ECM UC current measuring transducers with a measuring accuracy <0.5%
ECM current measuring transducer with pictogram for temperatures from -40 to +60°C and use at altitudes up to 4,000 m
ECM current measuring transducers with USB-C interface and USB-C cable

The connection between the ECM-UC current measuring transducer and the PC can be established conveniently with a standard USB-C cable. Special accessories are not required.
During the configuration process, both data transmission and power is supplied to the device via the USB-C cable. Therefore, an external 24 V DC supply is not required for the operation of the current measuring transducer. This saves you the time-consuming connection and disconnection of electrical cables – for every single device.

ECM current measuring transducers with digital interfaces

The ECM-UC current measuring transducer range not only features devices with classic analog output signals, but also versions with digital interfaces: Modbus/RTU and Modbus/TCP, which provide proven solutions for communication between industrial devices via RS-485 or RJ45 interface.
Simply address the current measuring transducers in the network via IP address to change the configuration or retrieve measured data, for example. You can import the measured data as CSV files and evaluate it further.

ECM UC current measuring transducers with a measuring accuracy <0.5%

The ECM UC current measuring transducers convert DC, AC, and distorted currents into standard analog signals on the output side. The Modbus versions output the current values via digital interfaces.The measurement of the currents is based on the true RMS value measurement principle.
For optimized AC current measurement, the ECM UC current measuring transducers have four different frequency measuring ranges from 10 to 100 Hz to 10 to 1,000 Hz. The devices provide precise measurement results with an accuracy of <0.5% in all measuring ranges from 0 to 0.1 A up to 0 to 100 A.

ECM current measuring transducer with pictogram for temperatures from -40 to +60°C and use at altitudes up to 4,000 m

With an extended temperature range in operation from -40 to +60°C, the ECM UC current measuring transducers can also be used in extremely cold climate conditions.
Due to significantly increased air clearances and creepage distances, the devices operate reliably even at extreme altitudes of up to 4,000 meters.
The supply voltage range of 9.6 to 30 V DC ensures stable operation in highly fluctuating networks.

Further current measuring transducers


Current measuring transducers for direct, alternating, and distorted currents

Current measuring transducers for currents up600 A AC/DC and distorted currents

MCR AC/DC current measuring transducers measure DC and AC currents of all waveforms, as well as distorted currents, and convert them into an analog standard signal. The portfolio is graded with different measuring ranges for currents up to 600 A.

Your advantages:

  • Also suitable for decentralized use due to the compact dimensions
  • Variable mounting on DIN rail or mounting panel
  • Easy wiring due to plug-in connection terminal blocks
  • For insulated conductors up to 32 mm in diameter
Current measuring transducers for alternating currents

Current measuring transducers for currents up to 200 A AC and distorted currents

Our MCR AC current measuring transducers measure AC currents of up to 200 A and convert them into an analog standard signal. The hinged Rogowski sensor is ideal for easy installation and retrofitting.

Your advantages:

  • Hinged sensor provides for uninterrupted installation
  • Current measurement without shunt via Rogowski sensor
  • Easy wiring with plug-in connection terminal blocks
  • Can be mounted on a DIN rail or mounting panel
Current measuring transducers for sinusoidal alternating currents

Current measuring transducers for currents up to 12 A AC

The AC current measuring transducers in the MACX MCR product family also measure sinusoidal AC currents up to 12 A and convert them into an analog standard signal. The products are configurable and provide you with a variable supply concept.

Your advantages:

  • Input and output signal setting via DIP switch
  • Versions for global use with wide range power supply
  • Voltage bridging via the DIN rail connector (24 V)
  • Operating state diagnostics by means of an LED on the front
  • Protection against interference with 3-way electrical isolation
Current relays

Current relays

The current relay converts sinusoidal 50 Hz/60 Hz AC currents into binary switching signals. Current detection takes place inductively via the conductor led through the module. The switching thresholds are set roughly via internal DIP switches, with fine adjustment performed using a potentiometer on the front. A high-quality changeover contact relay with a gold layer is located on the output side. It can be operated in both open and closed circuit current behavior.

Your advantages:

  • Adjustable switching hysteresis
  • Relay changeover contact output
  • 3-way isolation
  • Adjustable open and closed circuit current behavior
  • The switching point is freely selectable within the measuring range of 0 to 16 A AC
Intelligent energy monitoring
Products and services for your energy management

Easy energy management: our innovative and coordinated portfolio of sensors and measuring technology can save you a great deal of effort when it comes to energy data acquisition. Future-oriented communication solutions and digital services help you to integrate, manage, and process your data.

Brochure
Energy monitoring brochure lying with e-paper on a tablet