Contact inserts and contacts

Contact inserts and terminal adapters

Fixed number of positions or modular

The right connection technology for every application.

Back to Heavy-duty connectors

Category

  • Contacts
    Contacts

    Crimp contacts in various different versions for a wide range of requirements.

Search in Contact inserts and contacts

Show all products in this category

Do you want to transmit different media over a single interface or quickly connect cables to power distributors? Phoenix Contact offers the right solution: contact inserts with a wide range of connection technologies for transmitting data, signals, and power.

Your advantages

  • Wide range of applications: for data, signals, power, and compressed air
  • Saves time thanks to fast connection technologies such as Push-in or QUICKON (IDC) connection
  • Shorten installation time thanks to the innovative snap-in frame for modular contact inserts
  • Individual connectors: up to six modules can be combined in one B24 housing
  • Protection against mismatching by coding with plastic profiles

HEAVYCON contact inserts – the right connection technology for every application

Our contact inserts provide you with consistently compatible interfaces for all conventional sizes that can be flexibly combined.
Fast connection technologies such as Push-in or QUICKON insulation displacement connection enable cables to be connected within seconds. The inserts are connection-compatible with other connection technologies, including crimp connection.

Modular contact inserts – everything in one housing

Combine the appropriate modules for your application from our wide range of products: HEAVYCON modular includes over 50 contact inserts for signal, power, and data transmission, and for pneumatic applications as well.
The innovative snap-in frame with sturdy catch springs enables quick mounting. The snap-in frame fits in all housings from the HEAVYCON STANDARD, EVO, and ADVANCE series. Modules and frames are compatible with the market standard.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurators

Configure products and solutions for your individual application.

3D heavy-duty connectors

Service


Configurator for connectors

Configure customer specific HEAVYCON connectos online.