The content you are viewing is tailored for India. View Content for United States | Choose Another Country

OPT- 5DC/ 24DC/ 2 - Miniature solid-state relay
2967989

Plug-in miniature solid-state relay, power solid-state relay, 1 N/O contact, input voltage: 5 V DC

This product needs further products for operation. Mandatory accessories

Product details









Compatible products



Your advantages

Vibration and shock resistant
RT III-proof (wash-proof)
Wear-free and durable
Can be soldered on PCB
Switching capacity of up to 24 V DC/3 A