The content you are viewing is tailored for India. View Content for United States | Choose Another Country

PLC-OSC- 48DC/230AC/ 1 - Solid-state relay module
2967853

PLC-INTERFACE, consisting of PLC-BSC.../21 basic terminal block with screw connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 48 V DC, output: 24 - 253 V AC/0.75 A

Product details








Compatible products



Your advantages

Slim design
Efficient connection to system cabling using V8 adapter
RT III sealed solid-state relay
High switching power
Zero voltage switch at AC output
Integrated input circuit
Functional plug-in bridges