The content you are viewing is tailored for India. View Content for United States | Choose Another Country

OPT-24DC/ 48DC/100 - Miniature solid-state relay
2966618

Plug-in miniature solid-state relay, input solid-state relay, 1 N/O contact, input: 24 V DC, output: 3 - 48 V DC/100 mA

This product needs further products for operation. Mandatory accessories

Product details









Compatible products



Your advantages

Vibration and shock resistant
RT III-proof (wash-proof)
Wear-free and durable
Zero voltage switch at AC output
Can be soldered on PCB
Switching power of up to 24 V DC/5 A