PLC-OPT-120UC/V8C/SEN
   - 
  Solid-state relay module
    
      2908174
      
      
    
  
      PLC-INTERFACE for input functions with PLC logic, with Push-in connection and plug-in miniature solid-state relay, for mounting on a DIN rail, 1 N/O contact, input: 120 V AC/110 V DC
Product details
| Product type | Solid-state relay module | 
| Product family | PLC-INTERFACE | 
| Application | Input function | 
| Operating mode | 100% operating factor | 
| Insulation characteristics: Standards/regulations | |
| Insulation | Basic insulation | 
| Overvoltage category | III | 
| Pollution degree | 2 | 
| Data management status | |
| Date of last data management | 15.09.2025 | 
| Maximum power dissipation for nominal condition | 0.42 W | 
| Test voltage (Input/output) | 2.5 kV (50 Hz, 1 min., input/output) | 
| Nominal input voltage UN | 120 V AC | 
| 110 V DC | |
| Nominal voltage (plugged-in solid-state relay) | 60 V DC | 
| Input voltage range in reference to UN | 0.8 ... 1.1 | 
| Input voltage range | 96 V AC ... 132 V AC | 
| 88 V DC ... 121 V DC | |
| Switching threshold "0" signal in reference to UN | ≤ 0.3 | 
| Switching threshold "1" signal in reference to UN | ≥ 0.8 | 
| Typical input current at UN | 3.5 mA | 
| Typical response time | 6 ms (at UN) | 
| Typical turn-off time | 10 ms (at UN) | 
| Operating voltage display | Yellow LED | 
| Protective circuit | Bridge rectifier | 
| Transmission frequency | 10 Hz | 
| Contact switching type | 1 N/O contact | 
| Design of digital output | electronic | 
| Output voltage range | 5 V DC ... 30 V DC | 
| Limiting continuous current | 3 mA | 
| Surge voltage protection | > 56 V | 
| Voltage drop at max. limiting continuous current | ≤ 1 V | 
| Output circuit | 2-conductor, floating | 
| Protective circuit | Reverse polarity protection; Polarity protection diode | 
| Surge protection | 
| Connection method | Push-in connection | 
| Stripping length | 8 mm | 
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² | 
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² | 
| Conductor cross-section AWG | 26 ... 14 | 
| Width | 6.2 mm | 
| Height | 80 mm | 
| Depth | 94 mm | 
| Color | gray (RAL 7042) | 
| Flammability rating according to UL 94 (Housing) | V0 (Housing) | 
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C | 
| Ambient temperature (storage/transport) | -25 °C ... 70 °C | 
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group | 
| EN 60068-2-60 | |
| Standards/regulations | |
| Standards/regulations | IEC 60947-5-1 | 
| Mounting type | DIN rail mounting | 
| Assembly note | in rows with zero spacing | 
| Mounting position | any | 
| Item number | 2908174 | 
| Packing unit | 10 pc | 
| Minimum order quantity | 10 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | CK6 | 
| Product key | DK62A3 | 
| GTIN | 4055626287355 | 
| Weight per piece (including packing) | 31.17 g | 
| Weight per piece (excluding packing) | 31.17 g | 
| Customs tariff number | 85364190 | 
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
               An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) | 
| SCIP | 6172515d-bfa7-4c4f-ac40-9766cba9794f | 
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
PLC-V8C/PT-24DC/EM - Extension module 2905137
 - 
    
      
PLC-V8C/PT-24DC/SAM2 - Controller 2907443
 - 
    
      
PLC-V8C/PT-24DC/BM2 - Controller 2907446
 - 
    
      
PLC-V8C/PT-24DC/RS485 - Controller 1452919
 - 
    
      
PLC-V8R/ETH-MP/BM - Communication module 1279135
 - 
    
      
PLC-V8R/PT-24DC/EM - Extension module 1487020
 - 
    
      
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
 - 
    
      
ZB 6 CUS - Zack marker strip 0824992
 - 
    
      
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
 - 
    
      
ZB 6,QR:FORTL.ZAHLEN - Zack marker strip 1051029
 - 
    
      
ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
 - 
    
      
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
 - 
    
      
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
 - 
    
      
UC-TM 6 - Marker for terminal blocks 0818085
 - 
    
      
UC-TM 6 CUS - Marker for terminal blocks 0824589
 - 
    
      
UCT-TM 6 - Marker for terminal blocks 0828736
 - 
    
      
UCT-TM 6 CUS - Marker for terminal blocks 0829602
 - 
    
      
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
 - 
    
      
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
 - 
    
      
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
 - 
    
      
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
 - 
    
      
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
 - 
    
      
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
 - 
    
      
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
 - 
    
      
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
 - 
    
      
NS 35/ 7,5 CAP - End cap 1206560
 - 
    
      
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
 - 
    
      
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
 - 
    
      
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
 - 
    
      
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
 - 
    
      
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
 - 
    
      
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
 - 
    
      
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
 - 
    
      
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
 - 
    
      
NS 35/15 CAP - End cap 1206573
 - 
    
      
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
 - 
    
      
PLC-ATP BK - Separating plate 2966841
 - 
    
      
PLC-ESK GY - Power terminal block 2966508
 - 
    
      
SZF 1-0,6X3,5 - Screwdriver 1204517
 - 
    
      
OPT-60DC/ 48DC/100 - Miniature solid-state relay 2966621