The content you are viewing is tailored for India. View Content for United States | Choose Another Country

ELR W3-230AC/500AC- 9 - Solid-state reversing contactor
2297329

Three-phase solid-state reversing contactor with 230 V AC input, 9 A output current, zero voltage switch, optionally with thermal fuse

Product details








Compatible products



Your advantages

Optional thermal fuse
Stable and short switching times
Noise and wear-free switching
Long service life
Integrated protection circuit
High switching frequency
Integrated locking and load wiring